1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

GP Series High-Capacity Balance With Built-In Weight For Calibration And JCSS Calibration Documentation

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 78,329.08/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This product comes with JCSS calibration documentation (calibration certificate and inspection performance record). The name and address of the certificate requester is left blank.

Product Description

GP Series High-Capacity Balance With Built-In Weight For Calibration And JCSS Calibration Documentation
[Features]
· Dust-proof and waterproof IP65 compliance, and built-in weight for calibration
· SHS (Super Hybrid Sensor) weight sensor system with an approx. 1-second response speed >is included
· RS-232C interface (D-Sub 25P female) is equipped as standard
· Integrated type with swing arm, and detachable (S-shaped end) type for freedom of layout
· Automatic configuration; auto self-checking; output compliant with GLP, GMP, GCP and ISO
· Weighing modes include grams, kilograms, quantity, percent, carat and momme
· Data memory: Weight values: up to 200, Calibration results: last 50, Unit masses: up to 50, Upper and lower limits: up to 20 sets, Preset tare values: up to 20
· Auto power ON/OFF
· Weighing animals (Hold function)
· Underfloor weighing, dedicated fixture sold separately (GP-20, GP-21)

 
Part Number
GP12K-00J00
GP20K-00J00
GP30K-00J00
GP30KS-00J00
GP32K-00J00
GP32KS-00J00
GP40K-00J00
GP60K-00J00
GP60KS-00J00
GP61K-00J00
GP61KS-00J00
GP100K-00J00
GP100KS-00J00
GP102K-00J00
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity
(g)
Countable Minimum Single Weight
(g)
Measurement Plate Dimensions D
(mm)
Measurement Plate Dimensions W
(mm)
Capacity
(kg)
100% registered minimum mass
(g)

฿ 83,032.86

BALANCE 1 Piece(s) 45 Day(s) 120000.13443841210

฿ 100,038.82

BALANCE 1 Piece(s) 45 Day(s) 21,0000.13443842110

฿ 128,985.15

BALANCE 1 Piece(s) 45 Day(s) 31,0000.13443843110

฿ 147,076.60

BALANCE 1 Piece(s) 45 Day(s) 31,0000.13443843110

฿ 78,329.08

BALANCE 1 Piece(s) 45 Day(s) 6,100/31,0001344384--

฿ 96,420.53

BALANCE 1 Piece(s) 45 Day(s) 6,100/31,0001344384--

฿ 114,511.98

BALANCE 1 Piece(s) 45 Day(s) 41,0000.5344384--

฿ 128,985.15

BALANCE 1 Piece(s) 45 Day(s) 61,0001344384--

฿ 147,076.60

BALANCE 1 Piece(s) 45 Day(s) 61,0001344384--

฿ 168,786.34

BALANCE 1 Piece(s) 45 Day(s) 61,0000.1344384-10

฿ 186,877.79

BALANCE 1 Piece(s) 45 Day(s) 61,0000.1344384-10

฿ 158,102.46

BALANCE 1 Piece(s) 45 Day(s) 101,0001346386--

฿ 176,193.91

BALANCE 1 Piece(s) 45 Day(s) 101,0001346386--

฿ 143,629.30

BALANCE 1 Piece(s) 45 Day(s) 61,000/101,00010346386--

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Type Main Body Measurement Plate Shape Square Plate
Dry Cell Battery Compatible None Dust-proof and waterproof function Available Details of the dust-proof and waterproof performance IP65
Sampling quantity(pcs.) 10, 25, 50 or 100