1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

FZ-iWP Series Dust-Proof And Waterproof Electronic Balance With Built-In Weight For Calibration And JCSS Calibration Documentation

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 44,128.42/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This product comes with JCSS calibration documentation (calibration certificate and inspection performance record). The name and address of the certificate requester is left blank.

Product Description

FZ-iWP Series Dust-Proof And Waterproof Electronic Balance With Built-In Weight For Calibration And JCSS Calibration Documentation
[Features]
· The FZ-i series offers one-touch automatic calibration so that you can always weigh accurately whenever the need arises
· Dust-proof and waterproof IP65 compliance makes it ideal for weighing samples in dusty and splash-prone environments
· The upper housing case is an aluminum die casting and the lower case is stainless steel
· Compact, easy-to-use B5 size
· Possesses functions for performing statistical processing of weight values, displaying results and outputting statistics calculations
· Small acrylic wind guard equipped as standard
· RS-232C interface (D-Sub 9P male) is equipped as standard
· Optional waterproof RS-232C cable is available
· Internal battery (nickel hydride rechargeable battery) FXi-09-JA (sold separately) >can be incorporated into the scale for use in places without a power supply (can only be installed in the factory)
· Output complies with GLP, GMP, GCP and ISO
· Comparator function with buzzer (approx. 40 dB measured 1 m in front of main unit)

 
Part Number
FZ1200IWP-JA-00J00
FZ120IWP-JA-00J00
FZ2000IWP-JA-00J00
FZ200IWP-JA-00J00
FZ3000IWP-JA-00J00
FZ300IWP-JA-00J00
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity
(g)
Minimum Display
(g)
Countable Minimum Single Weight
(g)
Measurement Plate Dimensions (φ)
(mm)

฿ 44,128.42

BALANCE 1 Piece(s) 61 Day(s) 1,2200.010.01150

฿ 44,128.42

BALANCE 1 Piece(s) 61 Day(s) 1220.0010.001130

฿ 47,746.71

BALANCE 1 Piece(s) 61 Day(s) 22000.010.01150

฿ 47,746.71

BALANCE 1 Piece(s) 61 Day(s) 2200.0010.001130

฿ 51,365.00

BALANCE 1 Piece(s) 61 Day(s) 32000.010.01150

฿ 51,365.00

BALANCE 1 Piece(s) 61 Day(s) 3200.0010.001130

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Type Main Body Measurement Plate Shape Round Countersunk Head
PC Connection Function Yes (Options including a cable are required.) Dust-proof and waterproof function Available Details of the dust-proof and waterproof performance IP65