1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

FX-i Series General-Purpose Electronic Balance With JCSS Calibration Documentation (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 29,535.56/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This product comes with JCSS calibration documentation (calibration certificate and inspection performance record). The name and address of the certificate requester is left blank.

Product Description

FX-i Series General-Purpose Electronic Balance With JCSS Calibration Documentation
[Features]
· The upper housing case is an aluminum die casting and the lower case is stainless steel
· Compact, easy-to-use B5 size
· Possesses functions for performing statistical processing of weight values, displaying results and outputting statistics calculations
· Weighing modes include g (grams), pcs (quantity), % (percent), ct (carat) and mom (momme)
· RS-232C interface (D-Sub 9P male) and underfloor weighing fixture are equipped as standard
· Models FX-120i, FX-200i, FX-300i, and FX-500i include a small acrylic wind guard
· Internal battery (nickel hydride rechargeable battery) FXi-09-JA (sold separately) can be incorporated into the scale for use in places without a power supply (can only be installed in the factory)
· Output complies with GLP, GMP, GCP and ISO
· Comparator function with buzzer (approx. 40 dB measured 1 m in front of main unit)

 
Part Number
FX1200I-JA-00J00
FX120I-JA-00J00
FX2000I-JA-00J00
FX200I-JA-00J00
FX3000I-JA-00J00
FX300I-JA-00J00
FX5000I-JA-00J00
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity
(g)
Minimum Display
(g)
Countable Minimum Single Weight
(g)
Measurement Plate Dimensions (φ)
(mm)

฿ 29,535.56

BALANCE 1 Piece(s) 45 Day(s) 1,2200.010.01150

฿ 29,535.56

BALANCE 1 Piece(s) 45 Day(s) 1220.0010.001130

฿ 31,344.71

BALANCE 1 Piece(s) 45 Day(s) 22000.010.01150

฿ 31,344.71

BALANCE 1 Piece(s) 45 Day(s) 2200.0010.001130

฿ 33,153.85

BALANCE 1 Piece(s) 45 Day(s) 32000.010.01150

฿ 33,153.85

BALANCE 1 Piece(s) 45 Day(s) 3200.0010.001130

฿ 36,772.14

BALANCE 1 Piece(s) 45 Day(s) -0.010.01150

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Type Main Body Measurement Plate Shape Round Countersunk Head
PC Connection Function Yes (Options including a cable are required.) Specification details Standard type