1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SR Series / SQ Series Legal-For-Trade Digital Price-Computing Scale

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 17,568.42/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

SR Series / SQ Series Digital Price-Computing Scale
Legal-for-trade (check region of use)
[Features]
· Measurement method: electrical resistance type (load cell type)
· Accuracy class: Class III
· Scale interval type: multi-interval
· The SR series is a tower type with a display that is easy to see from the customer side
· The SQ series is the standard type
· Simple and easy to use, it is recommended for shops that sell by weight.
· It can record up to 500 unit prices.
· LCD panel with backlight
· Auto power OFF function when battery is used: automatically powers off after 5 minutes idle (this feature can be turned off)
· Uses 2 power supply methods: AC adapter (standard accessory) or lead battery (sold separately)
· Material of weighing tray: SUS304

 
Part Number
SQ6K-JA-01N00
SQ6K-JA-02N00
SQ6K-JA-03N00
SQ6K-JA-04N00
SQ6K-JA-05N00
SQ6K-JA-06N00
SQ6K-JA-07N00
SQ6K-JA-08N00
SQ6K-JA-09N00
SQ6K-JA-10N00
SQ6K-JA-11N00
SQ6K-JA-12N00
SQ15K-JA-01N00
SQ15K-JA-02N00
SQ15K-JA-03N00
SQ15K-JA-04N00
SQ15K-JA-05N00
SQ15K-JA-06N00
SQ15K-JA-07N00
SQ15K-JA-08N00
SQ15K-JA-09N00
SQ15K-JA-10N00
SQ15K-JA-11N00
SQ15K-JA-12N00
SQ30K-JA-01N00
SQ30K-JA-02N00
SQ30K-JA-03N00
SQ30K-JA-04N00
SQ30K-JA-05N00
SQ30K-JA-06N00
SQ30K-JA-07N00
SQ30K-JA-08N00
SQ30K-JA-09N00
SQ30K-JA-10N00
SQ30K-JA-11N00
SQ30K-JA-12N00
SR6K-JA-01N00
SR6K-JA-02N00
SR6K-JA-03N00
SR6K-JA-04N00
SR6K-JA-05N00
SR6K-JA-06N00
SR6K-JA-07N00
SR6K-JA-08N00
SR6K-JA-09N00
SR6K-JA-10N00
SR6K-JA-11N00
SR6K-JA-12N00
SR15K-JA-01N00
SR15K-JA-02N00
SR15K-JA-03N00
SR15K-JA-04N00
SR15K-JA-05N00
SR15K-JA-06N00
SR15K-JA-07N00
SR15K-JA-08N00
SR15K-JA-09N00
SR15K-JA-10N00
SR15K-JA-11N00
SR15K-JA-12N00
SR30K-JA-01N00
SR30K-JA-02N00
SR30K-JA-03N00
SR30K-JA-04N00
SR30K-JA-05N00
SR30K-JA-06N00
SR30K-JA-07N00
SR30K-JA-08N00
SR30K-JA-09N00
SR30K-JA-10N00
SR30K-JA-11N00
SR30K-JA-12N00
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity
(g)
Specification details Operating Range
(g)
JAN Code

฿ 17,568.42

SCALE 1 Piece(s) 45 Day(s) 6000Standard type20 to 6,000-

฿ 17,568.42

SCALE 1 Piece(s) 45 Day(s) 6000Standard type20 to 6,000-

฿ 17,568.42

SCALE 1 Piece(s) 45 Day(s) 6000Standard type20 to 6,000-

฿ 17,568.42

SCALE 1 Piece(s) 45 Day(s) 6000Standard type20 to 6,000-

฿ 17,568.42

SCALE 1 Piece(s) 45 Day(s) 6000Standard type20 to 6,000-

฿ 17,568.42

SCALE 1 Piece(s) 45 Day(s) 6000Standard type20 to 6,000-

฿ 17,568.42

SCALE 1 Piece(s) 45 Day(s) 6000Standard type20 to 6,000-

฿ 17,568.42

SCALE 1 Piece(s) 45 Day(s) 6000Standard type20 to 6,0004981046604055

฿ 17,568.42

SCALE 1 Piece(s) 45 Day(s) 6000Standard type20 to 6,000-

฿ 17,568.42

SCALE 1 Piece(s) 45 Day(s) 6000Standard type20 to 6,000-

฿ 17,568.42

SCALE 1 Piece(s) 45 Day(s) 6000Standard type20 to 6,000-

฿ 17,568.42

SCALE 1 Piece(s) 45 Day(s) 6000Standard type20 to 6,000-

฿ 17,568.42

SCALE 1 Piece(s) 45 Day(s) 15000Standard type40 to 15,000-

฿ 17,568.42

SCALE 1 Piece(s) 45 Day(s) 15000Standard type40 to 15,000-

฿ 17,568.42

SCALE 1 Piece(s) 45 Day(s) 15000Standard type40 to 15,000-

฿ 17,568.42

SCALE 1 Piece(s) 45 Day(s) 15000Standard type40 to 15,000-

฿ 17,568.42

SCALE 1 Piece(s) 45 Day(s) 15000Standard type40 to 15,000-

฿ 17,568.42

SCALE 1 Piece(s) 45 Day(s) 15000Standard type40 to 15,000-

฿ 17,568.42

SCALE 1 Piece(s) 45 Day(s) 15000Standard type40 to 15,000-

฿ 17,568.42

SCALE 1 Piece(s) 45 Day(s) 15000Standard type40 to 15,0004981046604062

฿ 17,568.42

SCALE 1 Piece(s) 45 Day(s) 15000Standard type40 to 15,000-

฿ 17,568.42

SCALE 1 Piece(s) 45 Day(s) 15000Standard type40 to 15,000-

฿ 17,568.42

SCALE 1 Piece(s) 45 Day(s) 15000Standard type40 to 15,000-

฿ 17,568.42

SCALE 1 Piece(s) 45 Day(s) 15000Standard type40 to 15,000-

฿ 17,671.01

SCALE 1 Piece(s) 45 Day(s) 30000Standard type100 to 30,000-

฿ 17,671.01

SCALE 1 Piece(s) 45 Day(s) 30000Standard type100 to 30,000-

฿ 17,671.01

SCALE 1 Piece(s) 45 Day(s) 30000Standard type100 to 30,000-

฿ 17,671.01

SCALE 1 Piece(s) 45 Day(s) 30000Standard type100 to 30,000-

฿ 17,671.01

SCALE 1 Piece(s) 45 Day(s) 30000Standard type100 to 30,000-

฿ 17,671.01

SCALE 1 Piece(s) 45 Day(s) 30000Standard type100 to 30,000-

฿ 17,671.01

SCALE 1 Piece(s) 45 Day(s) 30000Standard type100 to 30,000-

฿ 17,671.01

SCALE 1 Piece(s) 45 Day(s) 30000Standard type100 to 30,0004981046604079

฿ 17,671.01

SCALE 1 Piece(s) 45 Day(s) 30000Standard type100 to 30,000-

฿ 17,671.01

SCALE 1 Piece(s) 45 Day(s) 30000Standard type100 to 30,000-

฿ 17,671.01

SCALE 1 Piece(s) 45 Day(s) 30000Standard type100 to 30,000-

฿ 17,671.01

SCALE 1 Piece(s) 45 Day(s) 30000Standard type100 to 30,000-

฿ 21,004.88

SCALE 1 Piece(s) 45 Day(s) 6000-20 to 6,000-

฿ 21,004.88

SCALE 1 Piece(s) 45 Day(s) 6000-20 to 6,000-

฿ 21,004.88

SCALE 1 Piece(s) 45 Day(s) 6000-20 to 6,000-

฿ 21,004.88

SCALE 1 Piece(s) 45 Day(s) 6000-20 to 6,000-

฿ 21,004.88

SCALE 1 Piece(s) 45 Day(s) 6000-20 to 6,000-

฿ 21,004.88

SCALE 1 Piece(s) 45 Day(s) 6000-20 to 6,000-

฿ 21,004.88

SCALE 1 Piece(s) 45 Day(s) 6000-20 to 6,000-

฿ 21,004.88

SCALE 1 Piece(s) 45 Day(s) 6000-20 to 6,0004981046604086

฿ 21,004.88

SCALE 1 Piece(s) 45 Day(s) 6000-20 to 6,000-

฿ 21,004.88

SCALE 1 Piece(s) 45 Day(s) 6000-20 to 6,000-

฿ 21,004.88

SCALE 1 Piece(s) 45 Day(s) 6000-20 to 6,000-

฿ 21,004.88

SCALE 1 Piece(s) 45 Day(s) 6000-20 to 6,000-

฿ 21,004.88

SCALE 1 Piece(s) 45 Day(s) 15000-40 to 15,000-

฿ 21,004.88

SCALE 1 Piece(s) 45 Day(s) 15000-40 to 15,000-

฿ 21,004.88

SCALE 1 Piece(s) 45 Day(s) 15000-40 to 15,000-

฿ 21,004.88

SCALE 1 Piece(s) 45 Day(s) 15000-40 to 15,000-

฿ 21,004.88

SCALE 1 Piece(s) 45 Day(s) 15000-40 to 15,000-

฿ 21,004.88

SCALE 1 Piece(s) 45 Day(s) 15000-40 to 15,000-

฿ 21,004.88

SCALE 1 Piece(s) 45 Day(s) 15000-40 to 15,000-

฿ 21,004.88

SCALE 1 Piece(s) 45 Day(s) 15000-40 to 15,0004981046604093

฿ 21,004.88

SCALE 1 Piece(s) 45 Day(s) 15000-40 to 15,000-

฿ 21,004.88

SCALE 1 Piece(s) 45 Day(s) 15000-40 to 15,000-

฿ 21,004.88

SCALE 1 Piece(s) 45 Day(s) 15000-40 to 15,000-

฿ 21,004.88

SCALE 1 Piece(s) 45 Day(s) 15000-40 to 15,000-

฿ 21,107.47

SCALE 1 Piece(s) 45 Day(s) 30000-100 to 30,000-

฿ 21,107.47

SCALE 1 Piece(s) 45 Day(s) 30000-100 to 30,000-

฿ 21,107.47

SCALE 1 Piece(s) 45 Day(s) 30000-100 to 30,000-

฿ 21,107.47

SCALE 1 Piece(s) 45 Day(s) 30000-100 to 30,000-

฿ 21,107.47

SCALE 1 Piece(s) 45 Day(s) 30000-100 to 30,000-

฿ 21,107.47

SCALE 1 Piece(s) 45 Day(s) 30000-100 to 30,000-

฿ 21,107.47

SCALE 1 Piece(s) 45 Day(s) 30000-100 to 30,000-

฿ 21,107.47

SCALE 1 Piece(s) 45 Day(s) 30000-100 to 30,0004981046604161

฿ 21,107.47

SCALE 1 Piece(s) 45 Day(s) 30000-100 to 30,000-

฿ 21,107.47

SCALE 1 Piece(s) 45 Day(s) 30000-100 to 30,000-

฿ 21,107.47

SCALE 1 Piece(s) 45 Day(s) 30000-100 to 30,000-

฿ 21,107.47

SCALE 1 Piece(s) 45 Day(s) 30000-100 to 30,000-

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Type Main Body Measurement Plate Shape Square Plate
Dry Cell Battery Compatible None Measurement Plate Dimensions D(mm) 210 Measurement Plate Dimensions W(mm) 300