1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

FG-K Series Legal-For-Trade Scale

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 16,293.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Personal platform scale. Legal-for-trade (check region of use)
[Features]
· Measurement method: electrical resistance type (load cell type)
· Accuracy class: Class III
· Scale interval type: single interval
· With pole: A type, Without pole: B type
· Weighing pan dimensions 300 (W) × 380 (D) mm: M type
· Weighing pan dimensions 390 (W) × 530 (D) mm: L type
· Uses an SUS430 stainless-steel weighing pan
· The angle of the display panel can be adjusted upward to a maximum of 90˚
· RS-232C interface sold separately
· Uses 2 power supply methods: AC adapter or dry cell batteries (sold separately)

Part Number
FG30KAM-K-01N00
FG30KAM-K-02N00
FG30KAM-K-03N00
FG30KAM-K-04N00
FG30KAM-K-05N00
FG30KBM-K-01N00
FG30KBM-K-02N00
FG30KBM-K-03N00
FG30KBM-K-04N00
FG30KBM-K-05N00
FG60KAL-K-01N00
FG60KAL-K-02N00
FG60KAL-K-03N00
FG60KAL-K-04N00
FG60KAL-K-05N00
FG60KAM-K-01N00
FG60KAM-K-02N00
FG60KAM-K-03N00
FG60KAM-K-04N00
FG60KAM-K-05N00
FG60KBM-K-01N00
FG60KBM-K-02N00
FG60KBM-K-03N00
FG60KBM-K-04N00
FG60KBM-K-05N00
FG150KAL-K-01N00
FG150KAL-K-02N00
FG150KAL-K-03N00
FG150KAL-K-04N00
FG150KAL-K-05N00
FG150KAM-K-01N00
FG150KAM-K-02N00
FG150KAM-K-03N00
FG150KAM-K-04N00
FG150KAM-K-05N00
FG150KBM-K-01N00
FG150KBM-K-02N00
FG150KBM-K-03N00
FG150KBM-K-04N00
FG150KBM-K-05N00
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity
(g)
Measurement Plate Dimensions D
(mm)
Measurement Plate Dimensions W
(mm)
Operating Range
(g)
Capacity
(kg)
JAN Code Minimum display detail

฿ 18,057.66

SCALE 1 Piece(s) 45 Day(s) 30000380300200 to 30,00030-0.01 kg

฿ 18,057.66

SCALE 1 Piece(s) 45 Day(s) 30000380300200 to 30,00030-0.01 kg

฿ 18,057.66

SCALE 1 Piece(s) 45 Day(s) 30000380300200 to 30,0003049810466018700.01 kg

฿ 18,057.66

SCALE 1 Piece(s) 45 Day(s) 30000380300200 to 30,00030-0.01 kg

฿ 18,057.66

SCALE 1 Piece(s) 45 Day(s) 30000380300200 to 30,00030-0.01 kg

฿ 16,293.55

SCALE 1 Piece(s) 45 Day(s) 30000380300200 to 30,00030-0.01 kg

฿ 16,293.55

SCALE 1 Piece(s) 45 Day(s) 30000380300200 to 30,00030-0.01 kg

฿ 16,293.55

SCALE 1 Piece(s) 45 Day(s) 30000380300200 to 30,0003049810466018870.01 kg

฿ 16,293.55

SCALE 1 Piece(s) 45 Day(s) 30000380300200 to 30,00030-0.01 kg

฿ 16,293.55

SCALE 1 Piece(s) 45 Day(s) 30000380300200 to 30,00030-0.01 kg

฿ 20,454.45

SCALE 1 Piece(s) 45 Day(s) 60000530390400 to 60,00060-0.02 kg

฿ 20,454.45

SCALE 1 Piece(s) 45 Day(s) 60000530390400 to 60,00060-0.02 kg

฿ 20,454.45

SCALE 1 Piece(s) 45 Day(s) 60000530390400 to 60,0006049810466019170.02 kg

฿ 20,454.45

SCALE 1 Piece(s) 45 Day(s) 60000530390400 to 60,00060-0.02 kg

฿ 20,454.45

SCALE 1 Piece(s) 45 Day(s) 60000530390400 to 60,00060-0.02 kg

฿ 18,057.66

SCALE 1 Piece(s) 45 Day(s) 60000380300400 to 60,00060-0.02 kg

฿ 18,057.66

SCALE 1 Piece(s) 45 Day(s) 60000380300400 to 60,00060-0.02 kg

฿ 18,057.66

SCALE 1 Piece(s) 45 Day(s) 60000380300400 to 60,0006049810466018940.02 kg

฿ 18,057.66

SCALE 1 Piece(s) 45 Day(s) 60000380300400 to 60,00060-0.02 kg

฿ 18,057.66

SCALE 1 Piece(s) 45 Day(s) 60000380300400 to 60,00060-0.02 kg

฿ 16,293.55

SCALE 1 Piece(s) 45 Day(s) 60000380300400 to 60,00060-0.02 kg

฿ 16,293.55

SCALE 1 Piece(s) 45 Day(s) 60000380300400 to 60,00060-0.02 kg

฿ 16,293.55

SCALE 1 Piece(s) 45 Day(s) 60000380300400 to 60,0006049810466019000.02 kg

฿ 16,293.55

SCALE 1 Piece(s) 45 Day(s) 60000380300400 to 60,00060-0.02 kg

฿ 16,293.55

SCALE 1 Piece(s) 45 Day(s) 60000380300400 to 60,00060-0.02 kg

฿ 20,454.45

SCALE 1 Piece(s) 45 Day(s) 1500005303901,000 to 150,000150-0.05 kg

฿ 20,454.45

SCALE 1 Piece(s) 45 Day(s) 1500005303901,000 to 150,000150-0.05 kg

฿ 20,454.45

SCALE 1 Piece(s) 45 Day(s) 1500005303901,000 to 150,000150-0.05 kg

฿ 20,454.45

SCALE 1 Piece(s) 45 Day(s) 1500005303901,000 to 150,000150-0.05 kg

฿ 20,454.45

SCALE 1 Piece(s) 45 Day(s) 1500005303901,000 to 150,000150-0.05 kg

฿ 18,057.66

SCALE 1 Piece(s) 45 Day(s) 1500003803001,000 to 150,000150-0.05 kg

฿ 18,057.66

SCALE 1 Piece(s) 45 Day(s) 1500003803001,000 to 150,000150-0.05 kg

฿ 18,057.66

SCALE 1 Piece(s) 45 Day(s) 1500003803001,000 to 150,00015049810466019240.05 kg

฿ 18,057.66

SCALE 1 Piece(s) 45 Day(s) 1500003803001,000 to 150,000150-0.05 kg

฿ 18,057.66

SCALE 1 Piece(s) 45 Day(s) 1500003803001,000 to 150,000150-0.05 kg

฿ 16,293.55

SCALE 1 Piece(s) 45 Day(s) 1500003803001,000 to 150,000150-0.05 kg

฿ 16,293.55

SCALE 1 Piece(s) 45 Day(s) 1500003803001,000 to 150,000150-0.05 kg

฿ 16,293.55

SCALE 1 Piece(s) 45 Day(s) 1500003803001,000 to 150,00015049810466019310.05 kg

฿ 16,293.55

SCALE 1 Piece(s) 45 Day(s) 1500003803001,000 to 150,000150-0.05 kg

฿ 16,293.55

SCALE 1 Piece(s) 45 Day(s) 1500003803001,000 to 150,000150-0.05 kg

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Type Main Body Measurement Plate Shape Square Plate
Dry Cell Battery Compatible Available