SC-K/SE-K Series Legal-For-Trade Dust-Proof And Waterproof Platform Scale

Brand :
A&D

Caution

    Product Description

    Dust-proof and waterproof platform scale. Legal-for-trade (check region of use)
    [Features]
    · Measurement method: electrical resistance type (load cell type)
    · Accuracy class: Class III
    · Scale interval type: single interval
    · Washable IP68
    · Skeleton frame structure allows thorough washing and will not accumulate dust and dirt
    · Aluminum load cell
    · Stainless-steel weighing pan is wholly water-washable, so it stays hygienic
    · Approximately 5,000 hours of continuous operation with alkaline batteries × 6 (sold separately)
    · Auto power OFF function: automatically powers off after 5 minutes idle (this feature can be turned off)
    · The angle of the display panel can be adjusted upward (to a maximum of 60˚)
    · Comparator displays "HI," "OK" and "LO" for convenient sorting
    · RS-232C (terminal block configuration) / comparator relay output sold separately (IP65)
    · The USB interface (sold separately) can only send weighing data to the PC (the display panel is not dust-proof and waterproof)

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat