EW-i-K Series Legal-For-Trade Scale

Brand :
A&D

Caution

    Product Description

    A personal electronic balance. Legal-for-trade (check region of use)
    · Measurement method: electrical resistance type (load cell type)
    · Accuracy class: Class III
    · Scale interval type: double interval
    · EW-600i-K has a round plate (ø110 mm)
    · EW-1500i-K/EW-12Ki-K has a rectangular plate (170 mm × 133 mm)
    · Features a triple range, letting you switch between 3 combinations of weighing capacity and minimum display levels
    · RS-232C interface is equipped as standard
    · Can switch between 3 displays: weight (g), quantity and percent
    · Includes "HI," "OK" and "LO" comparator display function
    · Uses an SUS304 stainless steel weighing tray
    · Equipped with ACAI (Automatic Counting Accuracy Improvement)
    · Output complies with GLP, GMP, GCP and ISO
    · Large LCD with backlight and character height of 16 mm
    · 2 power supply methods: AC adapter or internal battery (sold separately)

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat