1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

EK-i-K Series Legal-For-Trade Scale

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • EK610I-K-01N00
  • EK6100I-K-01N00
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 16,029.11/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A personal electronic balance. Legal-for-trade (check region of use)
[Features]
· Measurement method: electrical resistance type (load cell type)
· Accuracy class: Class III
· Scale interval type: single interval
· The EK-610i-K has a round plate (ø110 mm) and the EK-6100i-K has a rectangular plate (170 mm × 133 mm)
· RS-232C interface is equipped as standard
· Can switch between 3 displays: weight (g), quantity and percent
· Includes "HI," "OK" and "LO" comparator display function
· Uses an SUS304 stainless steel weighing tray
· Equipped with ACAI (Automatic Counting Accuracy Improvement)
· Output complies with GLP, GMP, GCP and ISO
· Large LCD with backlight and character height of 16 mm
· 2 power supply methods: AC adapter or internal battery (sold separately)

Part Number
EK6100I-K-01N00
EK6100I-K-02N00
EK6100I-K-03N00
EK6100I-K-04N00
EK6100I-K-05N00
EK6100I-K-06N00
EK6100I-K-07N00
EK6100I-K-08N00
EK6100I-K-09N00
EK6100I-K-10N00
EK6100I-K-11N00
EK6100I-K-12N00
EK610I-K-01N00
EK610I-K-02N00
EK610I-K-03N00
EK610I-K-04N00
EK610I-K-05N00
EK610I-K-06N00
EK610I-K-07N00
EK610I-K-08N00
EK610I-K-09N00
EK610I-K-10N00
EK610I-K-11N00
EK610I-K-12N00
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity
(g)
Measurement Plate Shape Measurement Plate Dimensions D
(mm)
Measurement Plate Dimensions (φ)
(mm)
Measurement Plate Dimensions W
(mm)
Operating Range
(g)
JAN Code

฿ 16,097.50

SCALE 1 Piece(s) 45 Day(s) 6000Square Plate133-1702 to 6,000-

฿ 16,097.50

SCALE 1 Piece(s) 45 Day(s) 6000Square Plate133-1702 to 6,000-

฿ 16,097.50

SCALE 1 Piece(s) 45 Day(s) 6000Square Plate133-1702 to 6,000-

฿ 16,097.50

SCALE 1 Piece(s) 45 Day(s) 6000Square Plate133-1702 to 6,000-

฿ 16,097.50

SCALE 1 Piece(s) 45 Day(s) 6000Square Plate133-1702 to 6,000-

฿ 16,097.50

SCALE 1 Piece(s) 45 Day(s) 6000Square Plate133-1702 to 6,000-

฿ 16,097.50

SCALE 1 Piece(s) 45 Day(s) 6000Square Plate133-1702 to 6,000-

฿ 16,097.50

SCALE 1 Piece(s) 45 Day(s) 6000Square Plate133-1702 to 6,0004981046601863

฿ 16,097.50

SCALE 1 Piece(s) 45 Day(s) 6000Square Plate133-1702 to 6,000-

฿ 16,097.50

SCALE 1 Piece(s) 45 Day(s) 6000Square Plate133-1702 to 6,000-

฿ 16,097.50

SCALE 1 Piece(s) 45 Day(s) 6000Square Plate133-1702 to 6,000-

฿ 16,097.50

SCALE 1 Piece(s) 45 Day(s) 6000Square Plate133-1702 to 6,000-

฿ 16,029.11

SCALE 1 Piece(s) 45 Day(s) 600Round Countersunk Head-110-0.2 to 600-

฿ 16,029.11

SCALE 1 Piece(s) 45 Day(s) 600Round Countersunk Head-110-0.2 to 600-

฿ 16,029.11

SCALE 1 Piece(s) 45 Day(s) 600Round Countersunk Head-110-0.2 to 600-

฿ 16,029.11

SCALE 1 Piece(s) 45 Day(s) 600Round Countersunk Head-110-0.2 to 600-

฿ 16,029.11

SCALE 1 Piece(s) 45 Day(s) 600Round Countersunk Head-110-0.2 to 600-

฿ 16,029.11

SCALE 1 Piece(s) 45 Day(s) 600Round Countersunk Head-110-0.2 to 600-

฿ 16,029.11

SCALE 1 Piece(s) 45 Day(s) 600Round Countersunk Head-110-0.2 to 600-

฿ 16,029.11

SCALE 1 Piece(s) 45 Day(s) 600Round Countersunk Head-110-0.2 to 6004981046601856

฿ 16,029.11

SCALE 1 Piece(s) 45 Day(s) 600Round Countersunk Head-110-0.2 to 600-

฿ 16,029.11

SCALE 1 Piece(s) 45 Day(s) 600Round Countersunk Head-110-0.2 to 600-

฿ 16,029.11

SCALE 1 Piece(s) 45 Day(s) 600Round Countersunk Head-110-0.2 to 600-

฿ 16,029.11

SCALE 1 Piece(s) 45 Day(s) 600Round Countersunk Head-110-0.2 to 600-

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Type Main Body Dry Cell Battery Compatible None