1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

AD-1603 Series OIML-Type Weights For Calibration (Cylindrical With Mirror Finish)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 3,036.16/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The AD-1603 Series OIML-Type Weights For Calibration are cylindrical with a mirror finish.
· Weight material: non-magnetic stainless steel (SUS316)
· Case material
 20 kg, 10 kg, 5 kg: aluminum
 2 kg and less: plastic



Part Number
AD1603-1E2
AD1603-1F1
AD1603-1F2
AD1603-1KE2
AD1603-1KF1
AD1603-1KF2
AD1603-1KM1SALE
AD1603-1M1
AD1603-2E2
AD1603-2F1
AD1603-2F2
AD1603-2KE2
AD1603-2KF1
AD1603-2KF2
AD1603-2KM1
AD1603-2M1
AD1603-5E2
AD1603-5F1
AD1603-5F2
AD1603-5KE2
AD1603-5KF1
AD1603-5KF2
AD1603-5KM1
AD1603-5M1
AD1603-10E2
AD1603-10F1
AD1603-10F2
AD1603-10KE2
AD1603-10KF1
AD1603-10KF2
AD1603-10KM1
AD1603-10M1
AD1603-20E2
AD1603-20F1
AD1603-20F2
AD1603-20KE2
AD1603-20KF1
AD1603-20KF2
AD1603-20KM1
AD1603-20M1
AD1603-50E2
AD1603-50F1
AD1603-50F2
AD1603-50M1
AD1603-100E2
AD1603-100F1
AD1603-100F2
AD1603-100M1
AD1603-200E2
AD1603-200F1
AD1603-200F2
AD1603-200M1
AD1603-500E2
AD1603-500F1
AD1603-500F2
AD1603-500M1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMain Body Dimensions
(mm)
JAN Code

฿ 4,936.27

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 6×6.2(3.4)4981046134545

฿ 3,247.74

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 6×6.2(3.4)4981046134552

฿ 3,163.31

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 6×6.2(3.4)4981046134569

฿ 22,202.83

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 48×80.3(58.8)4981046133968

฿ 11,227.35

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 48×80.3(58.8)4981046133975

฿ 10,805.22

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 48×80.3(58.8)4981046133982

฿ 13,500.00

฿ 10,800.00

MEASURING INSTRUMENT 1 Piece(s) 16 Day(s) 48×80.3(58.8)4981046133999

฿ 3,036.67

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 6×6.2(3.4)4981046134576

฿ 4,935.76

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 6×10.8(8)4981046134507

฿ 3,247.22

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 6×10.8(8)4981046134514

฿ 3,162.80

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 6×10.8(8)4981046134521

฿ 32,082.90

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 60×101.3(74.4)4981046133852

฿ 15,619.68

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 60×101.3(74.4)4981046133869

฿ 13,509.01

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 60×101.3(74.4)4981046133876

฿ 10,554.08

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 60×101.3(74.4)4981046133883

฿ 3,036.16

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 6×10.8(8)4981046134538

฿ 5,147.34

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 8×14.8(11)4981046134460

฿ 3,247.74

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 8×14.8(11)4981046134477

฿ 3,163.31

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 8×14.8(11)4981046134484

฿ 52,436.18

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 80×142.3(106.3)4981046133746

฿ 30,485.21

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 80×142.3(106.3)4981046133753

฿ 28,374.55

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 80×142.3(106.3)4981046133760

฿ 25,419.61

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 80×142.3(106.3)4981046133777

฿ 3,036.67

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 8×14.8(11)4981046134491

฿ 5,781.39

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 10×18.4(14)4981046134422

฿ 3,459.66

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 10×18.4(14)4981046134439

฿ 3,375.23

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 10×18.4(14)4981046134446

฿ 83,684.78

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 100×182(135.3)4981046133630

฿ 44,004.20

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 100×182(135.3)4981046133647

฿ 39,782.86

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 100×182(135.3)4981046133654

฿ 37,672.19

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 100×182(135.3)4981046133661

฿ 3,037.52

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 10×18.4(14)4981046134453

฿ 6,205.24

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 13×22(16.6)4981046134385

฿ 3,883.50

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 13×22(16.6)4981046134392

฿ 3,672.44

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 13×22(16.6)4981046134408

฿ 130,140.91

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 128×224(166.4)4981046133524

฿ 83,706.18

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 128×224(166.4)4981046133531

฿ 77,374.17

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 128×224(166.4)4981046133548

฿ 68,931.50

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 128×224(166.4)4981046133555

฿ 3,250.30

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 13×22(16.6)4981046134415

฿ 6,843.57

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 18×29(21)4981046134347

฿ 4,310.77

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 18×29(21)4981046134354

฿ 4,310.77

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 18×29(21)4981046134361

฿ 3,888.63

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 18×29(21)4981046134378

฿ 8,329.59

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 22×38(27.5)4981046134262

฿ 5,344.11

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 22×38(27.5)4981046134279

฿ 4,952.52

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 22×38(27.5)4981046134286

฿ 4,741.45

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 22×38(27.5)4981046134293

฿ 8,979.89

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 28×47(35)4981046134187

฿ 6,188.37

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 28×47(35)4981046134194

฿ 5,813.88

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 28×47(35)4981046134200

฿ 5,602.82

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 28×47(35)4981046134217

฿ 14,941.06

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 38×64(47.5)4981046134071

฿ 7,764.78

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 38×64(47.5)4981046134088

฿ 7,342.65

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 38×64(47.5)4981046134095

฿ 6,920.52

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 38×64(47.5)4981046134101

Loading...

  1. 1
 

Basic Information

Main applications Peripheral Equipment Type Option