1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

HW-C/HW-CP Series Large Digital Platform Scale For Heavyweight Objects

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • HW-300KC
  • HW-600KC
  • HW-300KCP
  • HW-600KCP
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 133,777.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Includes 3-color, 5-level comparator light and 10-key numeric keypad
· Weighing pedestal dust-proof and waterproof grade: IP65
· 1/10,000 high-resolution
· HW-CP series includes a built-in printer
· Includes a vinyl protective cover for the display
· Display can be adjusted across 4 upward facing levels
· Upper/lower limit setting for sorting work
· Cable length from weighing pedestal to display: HW-10KC (CP) 1.5 m, HW-60KC (CP) / HW-100KC (CP) / HW-200KC (CP) 2.5 m
· The HW-C series supports both AC power and battery operation (D-size batteries × 4)

 
Part Number
HW-300KCSALE
HW-300KCPSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDry Cell Battery Compatible

฿ 133,777.00

฿ 94,433.18

MEASURING INSTRUMENT 1 Piece(s) 80 Day(s) Available

฿ 152,270.00

฿ 107,487.39

MEASURING INSTRUMENT 1 Piece(s) 80 Day(s) None

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Type Main Body Capacity(g) 300,000
Measurement Plate Shape Square Plate Measurement Plate Dimensions D(mm) 700 Measurement Plate Dimensions W(mm) 600
Dust-proof and waterproof function Available Minimum display detail 0.05 kg