1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Foot Switch AX-SW137-PRINT/AX-SW137-REZERO

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • AX-SW137-PRINT
  • AX-SW137-REZERO
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,400.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A foot switch with a plug that goes into the external input connector of the measuring instrument.
(AX-SW137-PRINT)
· Connect the foot switch to the external input connector of the measuring instrument to use the switch instead of the PRINT key on the front panel.
(AX-SW137-REZERO)
· Connect the foot switch to the external input connector of the measuring instrument to use the switch instead of the RE-ZERO key on the front panel.

 
Part Number
AX-SW137-PRINT
AX-SW137-REZERO
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipJAN Code

฿ 4,400.19

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 4981046130707

฿ 4,400.19

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 4981046130790

Loading...

  1. 1

Basic Information

Main applications Peripheral Equipment Type Option