1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

AD-8127 Multi-Functional Compact Printer For Balances/Scales (Part Number)

AAD PERIPHERAL

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 27,629.52/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • RS-232C output is required for connecting the balance/scale.

Product Description

[Features]
· High-performance dot impact printer
· Includes a convenient LCD screen for displaying the weighing value and checking the status of the printer.
· The numeric keypad can be used for commands such as setting the date and time, setting ID numbers, and re-zeroing.
· Printing and re-zeroing can also be done via external contact input such as a foot switch.
· Mode for printing weighing data at set intervals (interval printing).
· Mode for printing time-series variations of weighing data (chart printing).
· Built-in calendar and clock (for printing date and time).
· Date, time and ID can be printed at any time.
· Password lock feature (for changes to date, time and internal settings). *Ver. 3.14 or later

Part Number
AD-8127
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 27,629.52

AAD PERIPHERAL 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Type Main Body External dimension (W)(mm) 174
External dimensions (D)(mm) 141 External dimensions (H)(mm) 87 JAN Code 4981046149945
Trusco Code 855-8531 Method Dot impact Text specifications Approximately 1.62 (W) x 2.4 (H) mm
Printing speed Approximately 1.6 lines / sec Number of printed characters 24 characters / line Power Supply AC adapter: TB-135, Input: AC100V + 10%, -15% 50/60Hz

Please check the type/dimensions/specifications of the part AD-8127 in the AD-8127 Multi-Functional Compact Printer For Balances/Scales series.