(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Shielding Booth Z-904

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Details

(i)Caution

  • User-assembled type. Can be assembled easily. 3 people can assemble it in about 30 minutes.

Specifications of Z-904

  • Product Type
    Related Product
  • Frontage(mm)
    2,000
  • Depth(mm)
    2,500
  • Height(mm)
    2,100
Part Number
Z-904
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 90,260.32

PARTITION 1 Piece(s) 15 Day(s)

Basic Specifications

Product Description

[Features]
· Low-cost type without expandability and moving functions.
· Romving the expansion and movement functionality reduces the price by about 30% compared with the conventional product "Z-902 Shielding Booth."
· After a review of the frame design, the total height was reduced by 100 mm, and the effective height of the interior was increased by 100 mm. Makes effective us of limited space.

Specifications of Z-904

  • Product Type
    Related Product
  • Frontage(mm)
    2,000
  • Depth(mm)
    2,500
  • Height(mm)
    2,100
Part Number
Z-904
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 90,260.32

PARTITION 1 Piece(s) 15 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications