(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Clean Booth CL-903

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of CL-903

  • Product Type
    クリーンブース
  • Frontage(mm)
    2,000
  • Depth(mm)
    2,500
  • Height(mm)
    2,100
  • Grade Standard (Fed.Std. 209D Class)
    100000
Part Number
CL-903
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 146,735.38

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 15 Day(s)

Basic Specifications

Product Description

[Features]
· Low-cost type without expandability and moving functions.
· Makes effective us of limited space.

Specifications of CL-903

  • Product Type
    クリーンブース
  • Frontage(mm)
    2,000
  • Depth(mm)
    2,500
  • Height(mm)
    2,100
  • Grade Standard (Fed.Std. 209D Class)
    100000
Part Number
CL-903
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 146,735.38

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 15 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications