(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ground Terminal F-167

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

(i)Caution

  • This is a dedicated anti-static product. It cannot be used as a ground for a power supply. 1 MΩ resistor not included.

Specifications of F-167

  • Product Type
    Anti-static grounding supply
  • External Dimensions(mm)
    42(W) × 20(H) × 88(D)
  • Connection Terminal
    4 holes (thread diameter M4)
  • Weight(g)
    95
Part Number
F-167
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 935.36

EARTH TERMINAL 1 Piece(s) 19 Day(s)

Basic Specifications

  • Product Type
    Anti-static grounding supply
  • External Dimensions(mm)
    42(W) × 20(H) × 88(D)
  • Connection Terminal
    4 holes (thread diameter M4)
  • Weight(g)
    95

Product Description

[Features]
· Ground terminal that can be connected directly to a conductive mat.
· As it can be connected directly to the conductive mat, grounding wires to the mat can be eliminated.
· Wiring work and maintenance is made easier by consolidating ground wires.
· Work is simplified when assembling a line as wiring can be done just by connecting the terminals.

Specifications of F-167

  • Product Type
    Anti-static grounding supply
  • External Dimensions(mm)
    42(W) × 20(H) × 88(D)
  • Connection Terminal
    4 holes (thread diameter M4)
  • Weight(g)
    95
Part Number
F-167
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 935.36

EARTH TERMINAL 1 Piece(s) 19 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1