(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Static Electricity Removal Pad F-315

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Details

(i)Caution

  • Includes fixing tape. Ground wires are not included.

Specifications of F-315

  • Thickness(mm)
    1.5
  • Width(mm)
    180
  • Product Type
    Antistatic Countermeasures - Mat
  • Length(m)
    0.135
  • Color
    Moss green
  • JAN Code
    4962772093153
  • Mass(g)
    60
  • ESD Control Value(Ω)
    Rp ≤ 1 × 108
  • Accessory
    Fixing tape
  • Supplementary explanation
    Hook diameter: ø7 mm
Part Number
F-315
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 374.93

ELECTRIC REMOVAL PAD 1 Piece(s) 12 Day(s) 10

Basic Specifications

  • Thickness(mm)
    1.5
  • Width(mm)
    180
  • Product Type
    Antistatic Countermeasures - Mat
  • Length(m)
    0.135
  • Color
    Moss green
  • JAN Code
    4962772093153
  • Mass(g)
    60
  • ESD Control Value(Ω)
    Rp ≤ 1 × 108
  • Accessory
    Fixing tape
  • Supplementary explanation
    Hook diameter: ø7 mm

Product Description

[Features]
· Corresponds with the 10 RoHS regulated substances including 4 phthalic acid-based substances.
· Attach to walls or doors to allow removal of static electricity with a touch.
· Static electricity removal pad that uses a conductive colored mat.
· Includes a label for distinguishing use at a glance.
· Effective for increasing general knowledge of static countermeasures when placed at the entrance to EPA (ESD protected areas).
· Can be cut in half and used as 2 sheets.

Specifications of F-315

  • Thickness(mm)
    1.5
  • Width(mm)
    180
  • Product Type
    Antistatic Countermeasures - Mat
  • Length(m)
    0.135
  • Color
    Moss green
  • JAN Code
    4962772093153
  • Mass(g)
    60
  • ESD Control Value(Ω)
    Rp ≤ 1 × 108
  • Accessory
    Fixing tape
  • Supplementary explanation
    Hook diameter: ø7 mm
Part Number
F-315
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 374.93

ELECTRIC REMOVAL PAD 1 Piece(s) 12 Day(s) 10

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications