(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sensor Plate DT-570-1

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of DT-570-1

  • Other
    Option
  • JAN code
    4962772420546
  • Size
    Unit packaging W × H × D: 40 × 130 × 5 mm
  • Weight(g)
    Unit packaging: 2
  • Compatible models
    DT-570
  • Quantity
    1
Part Number
DT-570-1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 332.05

HZN1 SENSOR PLATE 1 Piece(s) 20 Day(s)

Basic Specifications

  • Other
    Option
  • JAN code
    4962772420546
  • Size
    Unit packaging W × H × D: 40 × 130 × 5 mm
  • Weight(g)
    Unit packaging: 2
  • Compatible models
    DT-570
  • Quantity
    1

Product Description

[Features]
Sensor plate, a replacement part for the soldering iron checker.
Lead-free solder is used as spare solder for the sensor.
[Applications]
It can be used as a replacement plate.

Specifications of DT-570-1

  • Other
    Option
  • JAN code
    4962772420546
  • Size
    Unit packaging W × H × D: 40 × 130 × 5 mm
  • Weight(g)
    Unit packaging: 2
  • Compatible models
    DT-570
  • Quantity
    1
Part Number
DT-570-1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 332.05

HZN1 SENSOR PLATE 1 Piece(s) 20 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1