1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nozzle LS-197

REPLACEMENT NOZZLE

Nozzle LS-197
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 504.62/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

· Replacement nozzle for solder adsorption machine.
· Applicable models: PT-409/AS-196

Part Number
LS-197
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 504.62

REPLACEMENT NOZZLE 1 Piece(s) 19 Day(s)

Loading...

  1. 1

Basic Information

JAN Code 4962772039977 Individual packaging size W(mm) 40 Individual packaging size H(mm) 20
Individual packaging size D(mm) 130 Individual packaging weight(g) 5 Quantity 1
pcs. / small box 10

Please check the type/dimensions/specifications of the part LS-197 in the Nozzle LS-197 series.