(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Bit (For HS-51)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 655.53 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
HS-51B04
HS-51D02
HS-51D04
HS-51D05
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Type Material Specifications Individual packaging size W
(mm)
Individual packaging size H
(mm)
Individual packaging size D
(mm)
JAN Code Trusco Code Mass
(g)
Quantity pcs. / small box Individual packaging weight
(g)

฿ 655.53

BIT 1 Piece(s) 12 Day(s) Parts for Soldering Irons - B type - - - 4962772459812 - - - - -

฿ 798.00

SOLDER SUCTION LINE 1 Piece(s) 12 Day(s) - Copper - - - - - 849-8085 8 - - -

฿ 671.54

TOOL FOR WIRING OPTION 1 Piece(s) 19 Day(s) Parts for Soldering Irons - D type - - - 4962772459898 - - - - -

฿ 727.74

HZN HAND TOOL 1 Piece(s) 12 Day(s) Parts for Soldering Irons - D type 40 170 10 4962772459904 - - 1 10 8

Basic Specifications

  • Applicable models
    HS-51

Product Description

[Features]
This is a replacement tip for soldering irons.
Since the temperature drop is very small even during continuous work, soldering work can be carried out comfortably.
Since the bit can be changed immediately after the switch is turned off, work efficiency does not decrease.
[Applications]
It can be used as a replacement item.

Part Number
HS-51B04
HS-51D02
HS-51D04
HS-51D05
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Type Material Specifications Individual packaging size W
(mm)
Individual packaging size H
(mm)
Individual packaging size D
(mm)
JAN Code Trusco Code Mass
(g)
Quantity pcs. / small box Individual packaging weight
(g)

฿ 655.53

BIT 1 Piece(s) 12 Day(s) Parts for Soldering Irons - B type - - - 4962772459812 - - - - -

฿ 798.00

SOLDER SUCTION LINE 1 Piece(s) 12 Day(s) - Copper - - - - - 849-8085 8 - - -

฿ 671.54

TOOL FOR WIRING OPTION 1 Piece(s) 19 Day(s) Parts for Soldering Irons - D type - - - 4962772459898 - - - - -

฿ 727.74

HZN HAND TOOL 1 Piece(s) 12 Day(s) Parts for Soldering Irons - D type 40 170 10 4962772459904 - - 1 10 8

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications