(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Parts For Temperature Control Type Soldering Iron HS-51

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 1,779.71 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
HS-51-2
HS-51-3
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Part Type Individual packaging size W
(mm)
Individual packaging size H
(mm)
Individual packaging size D
(mm)
JAN Code Individual packaging weight
(g)

฿ 1,779.71

HZN1 SOLDERING COPPER BASE 1 Piece(s) 20 Day(s) Soldering iron stand 210 120 130 4962772459782 592

฿ 2,414.65

HZN1 SOLDERING COPPER SET 1 Piece(s) 20 Day(s) Soldering iron complete set 70 285 30 4962772459799 85

Basic Specifications

Product Description

[Specifications]
·Parts for HS-51 temperature-controlled soldering irons.
·Parts for soldering irons.

Part Number
HS-51-2
HS-51-3
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Part Type Individual packaging size W
(mm)
Individual packaging size H
(mm)
Individual packaging size D
(mm)
JAN Code Individual packaging weight
(g)

฿ 1,779.71

HZN1 SOLDERING COPPER BASE 1 Piece(s) 20 Day(s) Soldering iron stand 210 120 130 4962772459782 592

฿ 2,414.65

HZN1 SOLDERING COPPER SET 1 Piece(s) 20 Day(s) Soldering iron complete set 70 285 30 4962772459799 85

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications