(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Parts For Hot Tweezers HS-400/401

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 83.08 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
HS-400-1
HS-400-3
HS-400-6
HS-400-7
HS-400-8
HS-400-9
HS-400-23
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Part Type Individual packaging size W
(mm)
Individual packaging size H
(mm)
Individual packaging size D
(mm)
JAN Code Quantity Individual packaging weight
(g)

฿ 287.70

HANDLE SET 1 Piece(s) 20 Day(s) Handle AB set 140 40 20 4962772452011 1 20

฿ 166.16

HANDLE PART SET 1 Piece(s) 20 Day(s) Handle parts set 66 18 10 4962772452035 1 6

฿ 1,916.93

CONNECTIVE CODE 1 Piece(s) 20 Day(s) Connection cord 20 20 1,350 4962772452066 1 80

฿ 83.08

HANDLE FIX SCREW 1 Piece(s) 20 Day(s) Handle locking screw 3 3 12 4962772452073 2 1

฿ 83.08

HEX RENCH 1 Piece(s) 20 Day(s) Heater locking screw set 3 3 8 4962772452080 2 sets 1

฿ 2,460.00

TWEEZERS 1 Piece(s) 20 Day(s) Tweezer assembly 40 15 132 4962772452097 1 115

฿ 6,490.77

TWEEZERS 1 Piece(s) 20 Day(s) Tweezers set 40 15 1,380 4962772452233 1 126

Basic Specifications

  • Applicable models
    HS-400 / 401

Product Description

[Specifications]
·Parts for HS-400/401 hot tweezers.

Part Number
HS-400-1
HS-400-3
HS-400-6
HS-400-7
HS-400-8
HS-400-9
HS-400-23
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Part Type Individual packaging size W
(mm)
Individual packaging size H
(mm)
Individual packaging size D
(mm)
JAN Code Quantity Individual packaging weight
(g)

฿ 287.70

HANDLE SET 1 Piece(s) 20 Day(s) Handle AB set 140 40 20 4962772452011 1 20

฿ 166.16

HANDLE PART SET 1 Piece(s) 20 Day(s) Handle parts set 66 18 10 4962772452035 1 6

฿ 1,916.93

CONNECTIVE CODE 1 Piece(s) 20 Day(s) Connection cord 20 20 1,350 4962772452066 1 80

฿ 83.08

HANDLE FIX SCREW 1 Piece(s) 20 Day(s) Handle locking screw 3 3 12 4962772452073 2 1

฿ 83.08

HEX RENCH 1 Piece(s) 20 Day(s) Heater locking screw set 3 3 8 4962772452080 2 sets 1

฿ 2,460.00

TWEEZERS 1 Piece(s) 20 Day(s) Tweezer assembly 40 15 132 4962772452097 1 115

฿ 6,490.77

TWEEZERS 1 Piece(s) 20 Day(s) Tweezers set 40 15 1,380 4962772452233 1 126

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications