(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Cap H-600-1

Cap H-600-1

You can add up to 6 items to the comparison list.

Loading...

Specifications of H-600-1

  • Product Type
    Parts for Soldering Irons
  • Individual packaging size W(mm)
    40
  • Individual packaging size H(mm)
    20
  • Individual packaging size D(mm)
    170
  • JAN Code
    4962772436004
  • Applicable models
    H-600
  • Quantity
    1
  • Individual packaging weight(g)
    14
Part Number
H-600-1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 375.10

HZN1 CAP 1 Piece(s) 20 Day(s)

Basic Specifications

  • Product Type
    Parts for Soldering Irons
  • Individual packaging size W(mm)
    40
  • Individual packaging size H(mm)
    20
  • Individual packaging size D(mm)
    170
  • JAN Code
    4962772436004
  • Applicable models
    H-600
  • Quantity
    1
  • Individual packaging weight(g)
    14

Product Description

[Specifications]
·A cap for H-600 instant heat soldering iron.
·Parts for soldering irons.

Specifications of H-600-1

  • Product Type
    Parts for Soldering Irons
  • Individual packaging size W(mm)
    40
  • Individual packaging size H(mm)
    20
  • Individual packaging size D(mm)
    170
  • JAN Code
    4962772436004
  • Applicable models
    H-600
  • Quantity
    1
  • Individual packaging weight(g)
    14
Part Number
H-600-1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 375.10

HZN1 CAP 1 Piece(s) 20 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1