1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Microscope Adapter L-846-1/846-2/846-3 (L-846-1)

MICROSCOPE ADAPTOR

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • L-846-1
  • L-846-2
  • L-846-3
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Can also be mounted on microscopes from other manufacturers, but it may not be possible to focus the image or obtain the same field of vision. Check using a demo unit. L-846 is required for use.

Product Description

[Features]
· Microscope adapter for mounting to the L-846.
· Dedicated design for use with microscope models, allowing images to be captured in a field of vision the same as the microscope viewing range.

       
Part Number
L-846-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)
Applicable Part Overall Length
(mm)
JAN Code Mounting diameter
(ø mm)
Mass
(g)

฿ 1,289.92

MICROSCOPE ADAPTOR 1 Piece(s) 20 Day(s) ø33L-50/L-50149.4496277207847123.219

Loading...

  1. 1

Basic Information

Product Type Accessory

Please check the type/dimensions/specifications of the part L-846-1 in the Microscope Adapter L-846-1/846-2/846-3 series.

Products with similar specification

Part Number
L-846-2
L-846-3
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipOuter Diameter
(mm)
Applicable Part Overall Length
(mm)
JAN Code Mounting diameter
(ø mm)
Mass
(g)

฿ 1,365.12

1 Piece(s) 20 Day(s) ø33L-51/L-5145549627720784883026

฿ 2,872.38

1 Piece(s) 20 Day(s) ø40L-46/L-4615749627720784953060