1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lens Unit L-846 (Part Number)

MESUREMENT TOOL

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • L-846
  • L-846_01
  • L-846_02
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,467.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • When mounting on a microscope, the following adapter (L-846-1/L846-2/L-846-3), which is sold separately, is required. Images can be captured in a field of vision the same as the microscope viewing range. (A camera with sensor size 1/2.5 or above is required.)

Product Description

[Features]
· Lens adapter for connecting a C-mount type camera with a microscope
· Connect with a C mount type camera and mount to the microscope eyepiece (*1) to capture images from the microscope on the camera.
· The lens supports high-resolutions, helping provide clear images.
· Can also be used as a close-up lens without mounting on to a microscope.

Part Number
L-846
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 9,467.25

MESUREMENT TOOL 1 Piece(s) 20 Day(s)

Loading...

  1. 1

Basic Information

Product Type Accessory Magnification(x) Optics: 0.21x Lens Size(mm) Length: 63
Outer Diameter(mm) ø30 View(mm) ø23 JAN Code 4962772078464
Lens mount C mount Working distance(mm) 17 (when used for close-ups) Lens configuration 4 groups 5 elements
Lens stop F/1.9 Mass(g) 65

Please check the type/dimensions/specifications of the part L-846 in the Lens Unit L-846 series.