1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

LED Flex Neck Light L-703

CLAMP SET

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • L-703
  • L-703-1
  • L-703_01
  • L-703_02
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 401.88/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Self-supporting spotlight with flexible arms that can be used for a variety of visual checks from visual inspections using your eyes to whose with a microscope.
· The 400‑mm freely-movable and flexible arms allow the angle of illumination to be set to a variety of angles.
· The brightness of each arm (left/right) can be independently adjusted, allowing fine lighting adjustment.
· The self-supporting main body allows use with microscopes which do not have a cylindrical support arm.
· When mounting on cylindrical support arms, such as the L-424/L-523, remove the base plate and mount using the separately-sold L-703-1 clamp set.
· Includes a light adjustment function (1 to 100%.)
· With AC adapter, diffusion filter × 2.
 *L-703-1: Clamp Set

Part Number
L-703-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 401.88

CLAMP SET 1 Piece(s) 20 Day(s)

Loading...

  1. 1

Basic Information

Product Type Accessory Applicable Part L-701/703 Details Type Clamp set
JAN Code 4962772475775 Detailed Description By replacing the L-703 base plate with the C mount, it can be mounted onto a cylindrical support. Mountable Post(mm) ø20 to 32