Replaceable-Type Universal Bit Socket Set

Caution
Product Description
[Features]
· Can be used in 2 ways, either fixed (straight) or flex.
· Can be fixed in straight direction when bit is inserted deep
· Flexes if the bit is pulled out and inserted deep while the neck is still flexing
· Optimum for assembling and dismantling metal fittings, molded hardware, etc. during construction
· Ideal for attaching and detaching all kinds of industrial bolts and nuts
· The bits can be replaced even if they break (making the sockets usable for their entire life span)
· Commercial double-headed bit can be used
· Can be usedin 2 ways, either fixed (straight) or flex
· Flex angle of 15° makes it possible to work in narrow spaces such as corners
· Features color-coding and large size display so that you can see the size at a glance
· Compatible with 18 V rechargeable impact wrench (also compatible with 14.4 V)