Compact Socket Set for Electric Drill

Brand :
TONE

Caution

    Product Description

    [Features]
    · Practical design and compact size aiming for strength and lightness!
    · Optimum for assembling and dismantling metal fittings, molded hardware, etc. during construction.
    · Ideal for attaching and detaching all kinds of industrial bolts and nuts
    · Press fit type, excellent durability against shaft bending
    · Original socket shape that does not cause damage to the corners of bolts and nuts
    · Compact type with a total lengthof88 mm anda depthof 45 mm
    ·Features color-coding and large size display so that you can see the size at a glance
    · The sockets and shafts are plated making them rust-resistant and suitable for outdoor work
    · Compatible with 18 V rechargeable impact wrench (also compatible with 14.4 V)

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat