(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Short Impact Socket

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Please put an O-ring and a pin of the correct size securely in place before using the product. O-rings and pins are consumable items. Replace them if they wear out and become degraded.
  • From :
    ฿ 624.10 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
4NV-10SS
4NV-12SS
4NV-13SS
4NV-14SS
4NV-17SS
4NV-19SS
4NV-21SS
4NV-22SS
4NV-24SS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension (S Measurement) Overall Length JAN Code Width across flat part external diameter (measurement D1)
(mm)
Width across flat part depth (measurement L1)
(mm)
Mass
(g)
Dimension D2
(mm)

฿ 624.10

IMPACT SHORT SOCKET 1 Piece(s) 14 Day(s) 10 mm 23.5 mm 4953488388176 16 5 43 25

฿ 624.95

IMPACT SHORT SOCKET 1 Piece(s) Same day 12 mm 25 mm 4953488388183 19.5 6.5 47.5 25

฿ 625.23

IMPACT SHORT SOCKET 1 Piece(s) 14 Day(s) 13 mm 25 mm 4953488388190 21 6.5 49 25

฿ 625.61

IMPACT SHORT SOCKET 1 Piece(s) 12 Day(s) 14 mm 25.5 mm 4953488388206 22 7 51 25

฿ 749.00

IMPACT SHORT SOCKET 1 Piece(s) 10 Day(s) 17 mm 25.5 mm 4953488318036 26 7 59 26

฿ 799.00

IMPACT SHORT SOCKET 1 Piece(s) 10 Day(s) 19 mm 26.5 mm 4953488318043 29 8 76 28

฿ 850.00

IMPACT SHORT SOCKET 1 Piece(s) 12 Day(s) 21 mm 27.5 mm 4953488318050 31 9 81.5 28

฿ 899.00

IMPACT SHORT SOCKET 1 Piece(s) 14 Day(s) 22 mm 29.5 mm 4953488384352 32 11 88 28

฿ 952.00

IMPACT SHORT SOCKET 1 Piece(s) 10 Day(s) 24 mm 31.5 mm 4953488384369 35 13 103 28

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    6 Sq.
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2

Product Description

[Features]
· This short impact socket is ideal for work in narrow and deep places.
· Electroless plated for improved rust-resistance and appearance quality.

Part Number
4NV-10SS
4NV-12SS
4NV-13SS
4NV-14SS
4NV-17SS
4NV-19SS
4NV-21SS
4NV-22SS
4NV-24SS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension (S Measurement) Overall Length JAN Code Width across flat part external diameter (measurement D1)
(mm)
Width across flat part depth (measurement L1)
(mm)
Mass
(g)
Dimension D2
(mm)

฿ 624.10

IMPACT SHORT SOCKET 1 Piece(s) 14 Day(s) 10 mm 23.5 mm 4953488388176 16 5 43 25

฿ 624.95

IMPACT SHORT SOCKET 1 Piece(s) Same day 12 mm 25 mm 4953488388183 19.5 6.5 47.5 25

฿ 625.23

IMPACT SHORT SOCKET 1 Piece(s) 14 Day(s) 13 mm 25 mm 4953488388190 21 6.5 49 25

฿ 625.61

IMPACT SHORT SOCKET 1 Piece(s) 12 Day(s) 14 mm 25.5 mm 4953488388206 22 7 51 25

฿ 749.00

IMPACT SHORT SOCKET 1 Piece(s) 10 Day(s) 17 mm 25.5 mm 4953488318036 26 7 59 26

฿ 799.00

IMPACT SHORT SOCKET 1 Piece(s) 10 Day(s) 19 mm 26.5 mm 4953488318043 29 8 76 28

฿ 850.00

IMPACT SHORT SOCKET 1 Piece(s) 12 Day(s) 21 mm 27.5 mm 4953488318050 31 9 81.5 28

฿ 899.00

IMPACT SHORT SOCKET 1 Piece(s) 14 Day(s) 22 mm 29.5 mm 4953488384352 32 11 88 28

฿ 952.00

IMPACT SHORT SOCKET 1 Piece(s) 10 Day(s) 24 mm 31.5 mm 4953488384369 35 13 103 28

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Outline drawing