Deep Socket Set (Double Hex / With Holder)

Brand :
TONE

Caution

  • Do not use this product for powered tools, such as an impact wrench.

Product Description

[Features]
· The socket holder (aluminum type) makes it easy to attach or detach sockets for improved work efficiency.

Deep Socket Set (Double Hex / With Holder)

Deep Socket Set (Double Hex / With Holder)

Deep Socket Set (12 pt.) with Socket Holder

Deep Socket Set (Double Hex / With Holder)

Square Drive 12.7 mm, 12-Point

Specifications

Contents 10 Items

DescriptionsModels
Deep Socket (12pt.)4D-10L, 11L, 12L, 13L, 14L, 17L, 19L, 21L, 22L, 24L

※Socket holder is available for separate purchase.

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

Deep Socket Set (Double Hex / With Holder) | TONE | MISUMI Thailand