(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Digital Torque Wrench DTC-N-REV

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/09/2024
Filter By :

Loading...

Details

Specifications of DTC-N50REV

  • Product Type
    Digital Type
  • Torque adjustment range(N·m)
    5 to 50
  • Minimum graduation(N·m)
    0.05
  • Head Replaceable
    Available
  • Overall Length(mm)
    342
  • Torque Precision(±%)
    1+1 digit
  • Effective Length(mm)
    330
  • Included head
    50QCK
  • Main Body (øC)(mm)
    35
  • Main Body (øD)(mm)
    12
  • Power Supply
    High performance lithium ion battery 18650 (2600 mAh, 3.7 V, 9.62 Wh)
  • Mass(g)
    900
Part Number
DTC-N50REV SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 42,246.00

฿ 33,796.80

HAND TOOL 1 Piece(s) 12 Day(s)

Basic Specifications

  • Product Type
    Digital Type
  • Torque adjustment range(N·m)
    5 to 50
  • Minimum graduation(N·m)
    0.05
  • Head Replaceable
    Available
  • Overall Length(mm)
    342
  • Torque Precision(±%)
    1+1 digit
  • Effective Length(mm)
    330
  • Included head
    50QCK
  • Main Body (øC)(mm)
    35
  • Main Body (øD)(mm)
    12
  • Power Supply
    High performance lithium ion battery 18650 (2600 mAh, 3.7 V, 9.62 Wh)
  • Mass(g)
    900

Product Description

[Features]
· Measured values of tightening torque and return (loosening) torque can be confirmed on the digital display.
· Organic EL (Electro Luminescence) is used for the graphics on the display for excellent visibility and clarity in dark spaces.
· You can also switch the head with SCK wrench, RCK offset wrench and HCK hexagon head. (You can also use the hook wrench head NCK with DTC-N100REV and DTC-N200REV.)
· Setting the target torque (preset) makes it possible to check with the change in sound as you approach that value.
·Power Supply: high performance lithium ion battery 18650 (2600 mAh, 3.7 V, 9.62 Wh)
· Weight: 48 g
· Precision: ±1% + 1 digit

Specifications of DTC-N50REV

  • Product Type
    Digital Type
  • Torque adjustment range(N·m)
    5 to 50
  • Minimum graduation(N·m)
    0.05
  • Head Replaceable
    Available
  • Overall Length(mm)
    342
  • Torque Precision(±%)
    1+1 digit
  • Effective Length(mm)
    330
  • Included head
    50QCK
  • Main Body (øC)(mm)
    35
  • Main Body (øD)(mm)
    12
  • Power Supply
    High performance lithium ion battery 18650 (2600 mAh, 3.7 V, 9.62 Wh)
  • Mass(g)
    900
Part Number
DTC-N50REV SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 42,246.00

฿ 33,796.80

HAND TOOL 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications