1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Impact Wrench (Short Type) AI4201

TNE AIR IMPACT WRENCH

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11,430.47/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • Be sure to read the instruction manual before use. Be sure to wear safety glasses and protective gear. Tightening torque changes based on the bolt/nut as well as condition of the member to be tightened.

Product Description

[Features]
· Ultra-lightweight 1.0-kg special reinforced resin body.
· Ultra small type that will fit into previously inaccessible tight spaces.
· High power (maximum torque 700 N·m).
· Settings can also be changed, enabling operation using either the right or left hand.
While the main body is small, high power has been achieved by the enlarged big hammer mechanism for increased strength with every strike.
Rotating fitting to prevent hose twisting.

 
Part Number
AI4201
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 11,430.47

TNE AIR IMPACT WRENCH 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Output adjustment dial

Rotation direction switching lever

Basic Information

Max. Tightening Torque(N▪m) 700 Socket Plug Angle(mm) 12.7 Number Of Rotations(rpm) 10,000
Operating Air Pressure(Mpa) 0.62 Air Inlet Rc1/4 (PT1/4) Air Hose I.D.(mm) 10 or more
Applicable Screw M20 (reference) *Applicable bolts are assumed to be wheel nuts for automobiles. Mass(g) 1,000 Max. Tightening Torque (Clockwise)(N▪m) 610
Max. Tightening Torque (Counterclockwise)(N▪m) 700 JAN Code 4953488387582 Accessories Plug R1/4 (PT1/4), oil, instruction manual × 1 each

Please check the type/dimensions/specifications of the part AI4201 in the Air Impact Wrench (Short Type) AI4201 series.