1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TONE, Air Belt Sander (Part Number)

AIR BELT SANDER

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11,926.89/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • Be sure to read the instruction manual before use. Be sure to wear safety glasses and protective gear. Included belt is for testing purposes. Please purchase a belt of the correct size suited to your requirements. Use a compressor with an air tank. A compressor with an output of 3 kW (4 PS) or higher is recommended.

Product Description

[Features]
· Polish small surfaces, indented locations, etc., by applying the belt tip or surface.
· Ideal for deburring and chamfering in metal machining, weld bead grinding, rust removal, paint stripping, finishing of curved surfaces, etc.
· Arm angle can be adjusted (hex wrench included with main unit).
· Belt can be easily replaced with a single-action that doesn't require the use of tools.
· 90° vertical rotation possible.

Part Number
ABS10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 11,926.89

AIR BELT SANDER 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Usage example

 

Basic Information

Belt Dimensions (Width)(mm) 10 Overall Length(mm) 292 Operating Air Pressure(Mpa) 0.62
Number of load-free rotations(rpm) 18,000 Size(mm) Width 85 × height 72 JAN code 4953488403145
Air hose internal diameter(mm) 10 or more Air inlet Rc1/4 (PT1/4) Accessories Plug R1/4 (PT1/4), oil, hex wrench for adjustment, 10 × 330-mm polishing belt with particle size: 80 (medium grain) × 1 each. *Included belt is for testing purposes. Please purchase a belt of the correct size suited to your requirements.
Mass(g) 820

Please check the type/dimensions/specifications of the part ABS10 in the TONE, Air Belt Sander series.