1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Air Double Action Sander ADS50MS

AIR SUCTION SANDER

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 12,722.91/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Be sure to read the instruction manual before use. Be sure to read the instruction manual before use. Be sure to wear safety glasses and protective gear. Sanding paper is not included with this product. Please purchase sanding paper that conforms to the standard. Use a compressor with an air tank. A compressor with an output of 3 kW (4 PS) or higher is recommended.

Product Description

[Features]
· Dust collector type that powerfully vacuums up polishing powder
· Ideal for automotive repair and polishing of sheet iron, painted surfaces, FRP, woodworking, etc.
· Lightweight and compact palm-sized unit with double action random and orbital movement.
· Random orbital sanding makes even polishing work possible with less uneven shaving.
· Uses Magic Tape type pads, making it easy to change the paper and buffer.
· Equipped with a regulator to change air flow, and it is also possible to adjust the number of rotations.

Part Number
ADS50MS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 12,722.91

AIR SUCTION SANDER 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Accessories

Basic Information

Operating air pressure(Mpa) 0.62 No load rotation speed(rpm) 12,000 Overall length(mm) 219
Detailed type Dust collecting type Disc diameter(mm) 122 Height(mm) 105
JAN code 4953488392739 Air hose internal diameter(mm) 10 or more Air inlet Rc1/4 (PT1/4)
Accessories Plug R1/4 (PT1/4), oil, wrench for pad replacement, dust collection hose, dust collection bag, zip tie × 1 each Mass(g) 740

Please check the type/dimensions/specifications of the part ADS50MS in the Air Double Action Sander ADS50MS series.