(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cloth bag

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of BND8

  • Toolbox Type
    Tool holder, bag
  • Case Size (Frontage x Depth x Height)(mm)
    550 × 700 (excluding belt)
  • Mass(g)
    510
  • JAN Code
    4953488278880
Part Number
BND8
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,595.02

BAG 1 Piece(s) 9 Day(s)

Basic Specifications

Product Description

[Features]
· Can be folded and stored compactly and is easy-to-carry.
· Made of durable material suitable for frequent use and outdoor use.
[Applications]
· Ideal for storage of tools such as screwdrivers.

Specifications of BND8

  • Toolbox Type
    Tool holder, bag
  • Case Size (Frontage x Depth x Height)(mm)
    550 × 700 (excluding belt)
  • Mass(g)
    510
  • JAN Code
    4953488278880
Part Number
BND8
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,595.02

BAG 1 Piece(s) 9 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

BND8