(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Combination Slim Pliers (Master Grip)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • When cutting iron wires, copper wires and the like, small pieces of cut wires may scatter round. Wear protective glasses to prevent hazards. If you grab the handle closer to the fulcrum, you will not be able to apply the force and might get your fingers pinched.

Specifications of CPS-200G

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    216
  • Steel Wire Cutting Performance(φ/mm)
    4
  • Thickness(mm)
    10.9
  • JAN Code
    4953488319750
  • Weight(g)
    274.4
  • Dimension A(mm)
    29
  • Dimension H(mm)
    47
Part Number
CPS-200G
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 802.00

COMBI SLIM PLIER 1 Piece(s) 1 Day(s)

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    216
  • Steel Wire Cutting Performance(φ/mm)
    4
  • Thickness(mm)
    10.9
  • JAN Code
    4953488319750
  • Weight(g)
    274.4
  • Dimension A(mm)
    29
  • Dimension H(mm)
    47

Product Description

[Features]
· Useful for grabbing objects, cutting wires, bending pipes, etc.
· The opening can be set to 2 different widths depending on the size of the object to be grabbed.
· Master grip type with excellent functionality.

Specifications of CPS-200G

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    216
  • Steel Wire Cutting Performance(φ/mm)
    4
  • Thickness(mm)
    10.9
  • JAN Code
    4953488319750
  • Weight(g)
    274.4
  • Dimension A(mm)
    29
  • Dimension H(mm)
    47
Part Number
CPS-200G
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 802.00

COMBI SLIM PLIER 1 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Outline drawing