(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Snap Ring Pliers (Straight Type, for Holes)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • The plastic grip is not insulated. Do not use for electrically charged items. Wipe off the oil from the snap ring hole and pliers tip before using.

Specifications of SRPH-400

  • Product Category
    Pliers
  • Plier Type
    Retaining Ring Pliers
  • Overall Length(mm)
    390
  • With/without tip claw replacement function
    Available
  • Tip claw diameter(mm)
    2.9
  • Thickness(mm)
    10
  • Compatible Range(mm)
    85 to 170
  • JAN Code
    4953488384451
Part Number
SRPH-400
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 4,042.00

SNAP RING PLIER (HOLE) 1 Piece(s) 12 Day(s)

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Retaining Ring Pliers
  • Overall Length(mm)
    390
  • With/without tip claw replacement function
    Available
  • Tip claw diameter(mm)
    2.9
  • Thickness(mm)
    10
  • Compatible Range(mm)
    85 to 170
  • JAN Code
    4953488384451

Product Description

[Features]
· Useful for installing/removing large snap ring on the holes.
· Replaceable tips.
· Equipped with a safety lock mechanism

Specifications of SRPH-400

  • Product Category
    Pliers
  • Plier Type
    Retaining Ring Pliers
  • Overall Length(mm)
    390
  • With/without tip claw replacement function
    Available
  • Tip claw diameter(mm)
    2.9
  • Thickness(mm)
    10
  • Compatible Range(mm)
    85 to 170
  • JAN Code
    4953488384451
Part Number
SRPH-400
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 4,042.00

SNAP RING PLIER (HOLE) 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Outline drawing