(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MDP Electrician's Pocket (3 Pockets)

MDP Electrician's Pocket (3 Pockets)

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of MDP-93AR

  • Product Type
    Bag
  • Product uses
    Tool bag
  • Color
    Red
  • Length(mm)
    200
  • Width(mm)
    210
  • Thickness(mm)
    150
  • JAN code
    4992456216554
  • Weight(g)
    420
Part Number
MDP-93AR
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,853.00

TOOL BAGS 1 Piece(s) 12 Day(s)

Basic Specifications

  • Product Type
    Bag
  • Product uses
    Tool bag
  • Color
    Red
  • Length(mm)
    200
  • Width(mm)
    210
  • Thickness(mm)
    150
  • JAN code
    4992456216554
  • Weight(g)
    420

Product Description

Uses tarpaulin fabric for durability and for abrasion resistance
[Features]
· Tarpaulin: Refers to material sandwiching polyester-based fiber woven cloth between synthetic resin film. This material is also used as construction site curing sheets, provisional tents, truck soft tops, curtains, etc. It resists soiling compared to normal cloth, and is a sturdy material.

Specifications of MDP-93AR

  • Product Type
    Bag
  • Product uses
    Tool bag
  • Color
    Red
  • Length(mm)
    200
  • Width(mm)
    210
  • Thickness(mm)
    150
  • JAN code
    4992456216554
  • Weight(g)
    420
Part Number
MDP-93AR
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,853.00

TOOL BAGS 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications