(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MDP-90 Waist Bag (Wide, 2 Pockets)

MDP-90 Waist Bag (Wide, 2 Pockets)

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of MDP-90ARL

  • Product Type
    Bag
  • Product uses
    Tool bag
  • Color
    Red
  • Length(mm)
    200
  • Width(mm)
    240
  • Thickness(mm)
    170
  • JAN code
    4992456217018
  • Weight(g)
    390
  • Material
    Base: 1,680-denier polyester oxford cloth (back surface: polyurethane coating), Main body part: tarpaulin
Part Number
MDP-90ARL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,479.00

TOOL BAGS 1 Piece(s) 19 Day(s)

Basic Specifications

  • Product Type
    Bag
  • Product uses
    Tool bag
  • Color
    Red
  • Length(mm)
    200
  • Width(mm)
    240
  • Thickness(mm)
    170
  • JAN code
    4992456217018
  • Weight(g)
    390
  • Material
    Base: 1,680-denier polyester oxford cloth (back surface: polyurethane coating), Main body part: tarpaulin

Product Description

[Features]
·Made of tarpaulin material that is tough, abrasion resistant and durable
· Tarpaulin: A material that sandwiches "polyester fiber woven fabric" with "synthetic resin film."This material is also used as protective sheets on construction sites, temporary tents, truck soft tops, curtains, etc. It is a durable material that is less likely to get dirty than ordinary cloth
·Belt loop: polypropylene tape with resin-processed hard finish
·The width has been increased by approx. 3 cm.

Specifications of MDP-90ARL

  • Product Type
    Bag
  • Product uses
    Tool bag
  • Color
    Red
  • Length(mm)
    200
  • Width(mm)
    240
  • Thickness(mm)
    170
  • JAN code
    4992456217018
  • Weight(g)
    390
  • Material
    Base: 1,680-denier polyester oxford cloth (back surface: polyurethane coating), Main body part: tarpaulin
Part Number
MDP-90ARL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,479.00

TOOL BAGS 1 Piece(s) 19 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications