- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
MDP Small Items Container
(i)Caution
- The product image is MDP-71ABK.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Length (mm) |
Width (mm) |
JAN code |
Weight (g) |
|
฿ 676.59
|
TOOL BAGS
|
1 Piece(s)
|
|
12 Day(s)
|
100 |
130 |
4992456216653 |
135 |
|
฿ 716.78
|
TOOL BAGS
|
1 Piece(s)
|
|
14 Day(s)
|
155 |
150 |
4992456216660 |
160 |
Basic Specifications
-
- Product Type
- Bag
-
- Product uses
- Tool holder
-
- Color
- Red
-
- Thickness(mm)
- 70
-
- Material
- Base: 1,680-denier polyester oxford cloth (back surface: polyurethane coating), Main body part: tarpaulin
Product Description
[Features]
·Made of tarpaulin material that is tough, abrasion resistant and durable
· Tarpaulin: A material that sandwiches "polyester fiber woven fabric" with "synthetic resin film."This material is also used as protective sheets on construction sites, temporary tents, truck soft tops, curtains, etc. It is a durable material that is less likely to get dirty than ordinary cloth
·Belt loop: polypropylene tape with resin-processed hard finish
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Length (mm) |
Width (mm) |
JAN code |
Weight (g) |
|
฿ 676.59
|
TOOL BAGS
|
1 Piece(s)
|
|
12 Day(s)
|
100 |
130 |
4992456216653 |
135 |
|
฿ 716.78
|
TOOL BAGS
|
1 Piece(s)
|
|
14 Day(s)
|
155 |
150 |
4992456216660 |
160 |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?