Roller Cabinet (7-Tier 14-Drawer)

Brand :
KTC(KYOTO TOOL)

Caution

    Product Description

    [Features]
    · Large-capacity type equipped with 4 drawer sizes.
    · The drawers on the left and right side can be locked with a key, making it ideal for managing stored items.
    · The swivel casters have a two-way locking mechanism to simultaneously prevent the wheels from rotating and the pedestal from swiveling.
    · The drawers use bearing rails for a smooth opening and closing action.
    · Product weight: 106 kg
    · Main body size: W1,045 × D460 × H975
    · Top part size: W1,040 × D455 (withstand load: 180 kg)
    · Drawer size: W580 × D405 × H60 × 5 (withstand load: 15 kg), W580 × D405 × H135 × 2 (withstand load: 20 kg), W300 × D405 × H60 × 5 (withstand load: 10 kg), W300 × D405 × H135 × 2 (withstand load: 15 kg)
    · Accessories: Top mat × 1, Drawer mat - large × 7, small × 7, Partition × 5, Lock and key × 4 (2 × 2)

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Roller Cabinet (7-Tier 14-Drawer) | KTC(KYOTO TOOL) | MISUMI Thailand