Roller Cabinet (7-Tier 12-Drawer)

Caution
Product Description
[Features]
· Large-capacity type equipped with 945‑mm wide drawers and 5 drawer sizes.
· The drawers on the left and right side can be locked with a key, making it ideal for managing stored items. (The first tier is included in the left-side drawer.)
· The bottom right-side drawer has a deep bottom allowing it to accommodate impact wrenches and spray cans.
· The swivel casters have a two-way locking mechanism to simultaneously prevent the wheels from rotating and the pedestal from swiveling.
· The drawers use bearing rails for a smooth opening and closing action.
· Product weight: 103 kg
· Main body size: W1,045 × D460 × H975
· Top part size: W1,040 × D455 (withstand load: 180 kg)
· Drawer size: W945 × D405 × H95 × 1 (withstand load: 15 kg), W580 × D405 × H75 × 5 (withstand load: 15 kg), W580 × D405 × H150 × 1 (withstand load: 20 kg), W300 × D405 × H75 × 4 (withstand load: 10 kg), W300 × D405 × H225 × 1 (withstand load: 15 kg)
· Accessories: Top mat × 1, Drawer mat for 1st tier × 1 - large × 6, small × 5, Partition × 5, Lock and key × 4 (2 × 2)