High Mechanic Tool Set

Brand :
KTC(KYOTO TOOL)
Caution
Product Description
· The High Mechanic Tool Set is an ultra-high grade tool set that includes an abundant selection of tools required for maintenance.
· The case helps improve functionality, operability and efficiency.
* Holders are included in the number of kitted items.
Set contents
| Chest type | |
| Item name | Part number |
| 6.3‑sq. Socket Wrench Set | TB2X20B |
| 9.5‑sq. Socket (6 pt.) | B3-055, 06, 07, 08, 09, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20, 21, 22, 23, 24 |
| 9.5‑sq. Deep Socket (6 pt.) | B3L-08, 10, 12, 13, 14, 17, 19 |
| 9.5‑sq. Spark Plug Wrench | B3A-13P, 14SP, 16SP, 18P, 20.8P |
| 9.5‑sq. Hex Bit Socket | BT3-05, 06, 08, 10 |
| 9.5‑sq. Flat/Cross Bit Socket | BT3-6M, 2P |
| 9.5‑sq. E-Type Torx Wrench | B3-E10, E12 |
| 9.5‑sq. Short T-Type Torx Bit Socket | BT3-T30S, T40S, T45S, T50S |
| 9.5‑sq. Socket Holder | EHB305 (1 pc), EHB310 (3 pcs.) |
| 9.5‑sq. Ratchet Handle | BR3E |
| 9.5‑sq. Spinner Handle | BS3E |
| 9.5‑sq. Extension Bar | BE3-050, 075, 150 |
| 9.5‑sq. Wobble Extension Bar | BE3-075JW, 150JW |
| 9.5‑sq. Universal Joint | BJ3 |
| Drive Adapter | BA32 |
| Box End Wrench (45° × 6° Long) | M5-0810, 1012, 1113, 1214, 1417, 1719, 1921, 2224 |
| Combination Wrench | MS2-08, 10, 12, 13, 14, 17, 19, 21, 22, 24 |
| Open End Wrench | S2-0607, 0810, 1012, 1113, 1214, 1417, 1719, 1921, 2224 |
| Monkey Wrench | WMA-250, 300 |
| Pipe Wrench | PWA-350 |
| Ball Peen Hammer | PH45-323 |
| Combination Pliers (Soft Grip) | PJ-200 |
| Heavy Duty Waterpump Pliers | WPD1-250 |
| Internal Snap Ring Pliers | SCP-171 |
| External Snap Ring Pliers | SOP-171 |
| Side Cutting Pliers (Coated Handle) | SPD-200C |
| Needle Nose Pliers | PSL-150 |
| 45° Needle Bent Nose Pliers | PSL-200BN |
| Diagonal Cutting Pliers | PN1-150 |
| Plastic Grip Screwdriver (Flat/Cross) | D1M2-5, 6, 8, D1P2-1, 2, 3 |
| Plastic Grip Stubby Screwdriver (Flat/Cross) | D1MS-6, D1PS-2 |
| Plastic Grip Round Shaft Long Screwdriver (Flat/Cross) | MDDZ-400, PDDZ-2 |
| Heavy Duty Screwdriver (Flat/Cross) | FD-250, FPD-250 |
| T-Shaped Wrench With Short Handle | TH-8N, 10N, 12N |
| Locking Pliers | 250CR, 150LN |
| Flare Nut Wrench For Brake Pipes | MZ10-10 × 12 |
| Sticker Scraper DX | KZSS-25 |
| Roller cabinet type | |
| Item name | Part number |
| 6.3‑sq. Socket Wrench Set | TB2X20B |
| 9.5‑sq. Socket (6 pt.) | B3-055, 06, 07, 08, 09, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20, 21, 22, 23, 24 |
| 9.5‑sq. Socket (6 pt.) | B3-1/4, 9/32, 5/16, 3/8, 7/16 |
| 9.5‑sq. Socket (12 pt.) | B3-1/2W, 17/32W, 9/16W, 19/32W, 5/8W, 21/32W, 3/4W, 13/16W, 7/8W |
| 9.5‑sq. Deep Socket (6 pt.) | B3L-08, 10, 12, 13, 14, 17, 19 |
| 9.5‑sq. Spark Plug Wrench | B3A-13P, 14SP, 16SP, 18P, 20.8P |
| 9.5‑sq. Hex Bit Socket | BT3-05, 06, 08, 10 |
| 9.5‑sq. Flat/Cross Bit Socket | BT3-6M, 2P |
| 9.5‑sq. E-Type Torx Wrench | B3-E10, E12 |
| 9.5‑sq. Short T-Type Torx Bit Socket | BT3-T30S, T40S, T45S, T50S |
| 9.5‑sq. Socket Holder | EHB305 (1 pc), EHB310 (5 pcs.) |
| 9.5‑sq. Ratchet Handle | BR3E, BR3F |
| 9.5‑sq. Spinner Handle | BS3E |
| 9.5‑sq. Extension Bar | BE3-050, 075, 150, 270 |
| 9.5‑sq. Wobble Extension Bar | BE3-075JW, 150JW |
| 9.5‑sq. Universal Joint | BJ3 |
| 12.7‑sq. Socket (6 pt.) | B4-08, 09, 10, 11, 12, 13, 14, 17, 19, 21, 22, 23, 24, 26, 27, 29, 30, 32 |
| 12.7‑sq. Socket Holder | EHB405 (1 pc), EHB410 (2 pcs.) |
| 12.7‑sq. Ratchet Handle | BR4E |
| 12.7‑sq. Spinner Handle | BS4E |
| 12.7‑sq. Extension Bar | BE4-075, 150, 270 |
| Drive Adapter | BA32, BA43 |
| Box End Wrench (45° × 6° Long) | M5-0809, 0810, 1012, 1113, 1214, 1417, 1719, 1921, 2224, 2427 |
| Box End Wrench (45° × 6° Short) | M5S-0708, 1012, 1417 |
| Combination Wrench | MS2-055, 06, 07, 08, 09, 10, 11, 12, 13, 14, 15, 17, 19, 21, 22, 24 |
| Open End Wrench | S2-0607, 0708, 0809, 0810, 1012, 1113, 1214, 1417, 1719, 1921, 2224, 2427 |
| Monkey Wrench | WMA-250, 300 |
| Pipe Wrench | PWA-350 |
| Ball Peen Hammer | PH45-323 |
| Plastic Hammer | K9-6 |
| T-Shaped Wrench With Short Handle | TH-8N, 10N, 12N |
| Combination Pliers (Soft Grip) | PJ-150, 200 |
| Heavy Duty Waterpump Pliers | WPD1-250 |
| Internal Snap Ring Pliers | SCP-171 |
| External Snap Ring Pliers | SOP-171 |
| Side Cutting Pliers (Coated Handle) | SPD-200C |
| Needle Nose Pliers | PSL-150 |
| 45° Needle Bent Nose Pliers | PSL-200BN |
| 60° Needle Bent Nose Pliers | PSL-200BN1 |
| Diagonal Cutting Pliers | PN1-150 |
| Plastic Grip Screwdriver (Flat/Cross) | D1M2-5, 6, 8, D1P2-1, 2, 3 |
| Plastic Grip Stubby Screwdriver (Flat/Cross) | D1MS-6, D1PS-2 |
| Plastic Grip Round Shaft Long Screwdriver (Flat/Cross) | MDDZ-400, PDDZ-2 |
| Insert Changeable Flat Ratchet Screwdriver | RM22 |
| Sticker Scraper DX | KZSS-25 |
| Heavy Duty Screwdriver (Flat/Cross) | FD-250, FPD-250 |
| High-Grade Ball-Point L-Shaped Long Hex-Key Wrench Set (9‑pc. Set) | HLD2509 (1.5, 2, 2.5, 3, 4, 5, 6, 8, 10) |
| Locking Pliers | 250CR, 150LN |
| Flare Nut Wrench For Brake Pipes | MZ10-10 × 12 |
| Chest, roller cabinet | |
| Item name | Part number |
| 6.3‑sq. Socket Wrench Set | TB2X20B |
| 6.3‑sq. Deep Socket (6 pt.) | B2L-06, 07, 08, 09, 10, 11, 12, 13, 14 |
| 6.3‑sq. T-Type Torx Wrench | BT2-T10, T15, T20, T25, T27 |
| 6.3‑sq. Wobble Extension Bar | BE2-050JW, 075JW |
| 6.3‑sq. Universal Joint | BJ2 |
| 9.5‑sq. Socket (6 pt.) | B3-055, 06, 07, 08, 09, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20, 21, 22, 23, 24 |
| 9.5‑sq. Socket (12 pt.) | B3-08W, 10W, 12W, 13W, 14W, 15W, 16W, 17W, 18W, 19W, 21W, 22W, 23W, 24W |
| 9.5‑sq. Socket (6 pt.) | B3-1/4, 9/32, 5/16, 3/8, 7/16 |
| 9.5‑sq. Socket (12 pt.) | B3-1/2W, 17/32W, 9/16W, 19/32W, 5/8W, 21/32W, 3/4W, 13/16W, 7/8W |
| 9.5‑sq. Deep Socket (6 pt.) | B3L-055, 07, 08, 09, 10, 12, 13, 14, 17, 19 |
| 9.5‑sq. Spark Plug Wrench | B3A-13P, 14SP, 16SP, 18P, 20.8P |
| 9.5‑sq. Hex Bit Socket | BT3-05, 06, 08, 10 |
| 9.5‑sq. Flat/Cross Bit Socket | BT3-6M, 2P |
| 9.5‑sq. E-Type Torx Wrench | B3-E10, E12 |
| 9.5‑sq. Short T-Type Torx Bit Socket | BT3-T30S, T40S, T45S, T50S |
| 9.5‑Sq. T-Type Long Torx Bit Socket | BT3-T25L, T30L, T40L, T45L, T50L |
| 9.5‑sq. Socket Holder | EHB305 (1 pc), EHB310 (8 pcs.) |
| 9.5‑sq. Ratchet Handle | BR3E, BRG3, BR3F |
| 9.5‑sq. Spinner Handle | BS3E |
| 9.5‑sq. Extension Bar | BE3-030, 050, 075, 150, 200, 270 |
| 9.5‑sq. Flexible Extension Bar | BES21-200 |
| 9.5‑sq. Wobble Extension Bar | BE3-030JW, 050JW, 075JW, 150JW, 270JW |
| 9.5‑sq. Universal Joint | BJ3 |
| 12.7‑sq. Socket (6 pt.) | B4-08, 09, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20, 21, 22, 23, 24, 26, 27, 29, 30, 32 |
| 12.7‑sq. Socket (12 pt.) | B4-08W, 10W, 12W, 13W, 14W, 15W, 16W, 17W, 18W, 19W, 21W, 22W, 23W, 24W, 25W, 26W, 27W, 28W, 29W, 30W, 31W, 32W |
| 12.7‑sq. Deep Socket (6 pt.) | B4L-08, 10, 12, 13, 14, 17, 19, 21, 22, 24 |
| 12.7‑sq. Hex Bit Socket | BT4-05, 06, 08, 10, 12, 14 |
| 12.7‑sq. Socket Holder | EHB405 (1 pc), EHB410 (6 pcs.) |
| 12.7‑sq. Ratchet Handle | BR4E |
| 12.7‑sq. Spinner Handle | BS4E |
| 12.7‑sq. Extension Bar | BE4-075, 150, 270 |
| 12.7‑sq. Stud Bolt Remover Set | BSR354 |
| 12.7‑sq. Universal Joint | BJ4 |
| Drive Adapter | BA23, BA32, BA34, BA43 |
| Box End Wrench (45° × 6° Long) | M5-0607, 0809, 0810, 1012, 1113, 1214, 1417, 1719, 1921, 2224, 2427 |
| Box End Wrench (45° × 6° Short) | M5S-0708, 0810, 1012, 1113, 1214, 1417 |
| Long Box End Wrench (15°) Set | M1513 (M151-10 × 12, 12 × 14, 14 × 17) |
| Flat Type Long Box End Wrench Set | M1505 (M150-8 × 10, 10 × 12, 11 × 13, 12 × 14, 14 × 17) |
| Flat Type Short Box End Wrench Set | M1004 (M100-7 × 8, 10 × 12, 12 × 14, 14 × 17) |
| Hex Box End Wrench Set | M274 (M27-8H, 10H, 12H, 14H) |
| Double-Flex Ratchet Box End Wrench | MR1A-0810F, 1012F, 1214F, 1315F, 1417F |
| Short Double Flex Ratchet Box End Wrench | MR1S-0810F, 1012F, 1113F, 1214F, 1315F, 1417F |
| Insert Changeable Flat Ratchet Screwdriver | RM22 |
| Combination Wrench | MS2-055, 06, 07, 08, 09, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20, 21, 22, 23, 24, 25, 26, 27 |
| Combination Wrench | MS2-1/4, 5/16, 3/8, 7/16, 1/2, 9/16, 5/8, 11/16, 3/4, 13/16, 7/8, 15/16, 1, 1-1/16 |
| Open End Wrench | S2-0607, 0708, 0809, 0810, 1012, 1113, 1214, 1417, 1719, 1921, 2123, 2224, 2326, 2427 |
| Profit Tool Open End Wrench | S30-10, 12, 13, 14, 17, 19 |
| Profit Tool Box End Wrench | M30-10, 12, 13, 14, 17, 19 |
| Slim Type Open End Wrench Set | S206 (S20-10 × 12, 12 × 10, 12 × 14, 14 × 12, 17 × 19, 19 × 17) |
| Monkey Wrench | WMA-150, 200, 250, 300 |
| Pipe Wrench | PWA-150, 250, 350 |
| Ball Peen Hammer | PH45-323 |
| Plastic Hammer | K9-6 |
| T-Shaped Wrench With Short Handle | TH-8N, 10N, 12N |
| Combination Pliers (Soft Grip) | PJ-150, 200, 250 |
| Heavy Duty Waterpump Pliers | WPD1-250 |
| Internal Snap Ring Pliers | SCP-171 |
| Bent Internal Snap Ring Pliers | SCP-172L |
| External Snap Ring Pliers | SOP-171 |
| Flat Type External Snap Ring Pliers | SOP-173 |
| Side Cutting Pliers (Coated Handle) | SPD-175C, 200C |
| Needle Nose Pliers | PSL-150 |
| 45° Needle Bent Nose Pliers | PSL-200BN |
| 60° Needle Bent Nose Pliers | PSL-200BN1 |
| Diagonal Cutting Pliers | PN1-150, 175 |
| All Purpose Shears | AP-175 |
| Impact Screwdriver Set | SD6 |
| Plastic Grip Screwdriver (Flat/Cross) | D1M2-5, 6, 8; D1P2-1, 2, 3 |
| Plastic Grip Stubby Screwdriver (Flat/Cross) | D1MS-6, D1PS-2 |
| Soft Grip Screwdriver (Flat/Cross) | D7M-5, 6, 8; D7P-1, 2, 3 |
| Soft Stubby Screwdriver (Flat/Cross) | D9M-625, D9P-225 |
| Stubby Screwdriver (Flat/Cross) | SD3-M, P |
| Short Stubby Screwdriver (Cross) | SD4-P |
| Heavy Duty Screwdriver (Flat/Cross) | FD-250, FPD-250 |
| Magnetic Pick-Up Tool | VL2-HD |
| Rolling Wedge Bar | LZ1-450 |
| Flex T-Shaped Spark Plug Wrench | PHF-16H |
| High-Grade Ball-Point L-Shaped Long Hex-Key Wrench Set (9‑pc. Set) | HLD2509 (1.5, 2, 2.5, 3, 4, 5, 6, 8, 10) |
| Locking Pliers | 250CR, 150LN |
| Carburetor Screwdriver | CDZ-165 |
| Plastic Grip Round Shaft Long Screwdriver (Flat/Cross) | MDDZ-400, PDDZ-2 |
| Thickness Gauge | TGZ-1818 |
| Vernier Caliper | GMN-20 |
| Knock Pin Punch Set | PK8 (2, 3, 4, 4.5, 5, 6, 7, 8) |
| Hub Cap Pliers | HP-350S |
| 12.7-Sq. Aluminum Socket For Polished Nut (Thin Wall) | B35A-17H, 19H, 21H |
| Brake Shoe Adjustment Tool | ABX301, 304 |
| Screwdriver For Brake Drum | AB-5 |
| Flare Nut Wrench For Brake Pipes | MZ10-10 × 12 |
| Disc Brake Piston Tool | AB-10 |
| Clip Clamp Tool | AP203-6A, 10A |
| Stainless Scraper | KZ1-22, 30 |
| Sticker Scraper DX | KZSS-25 |
| Handy Remover Spatula Set | ATP201H3 (AP201-HS, AP201-HN, AP201-HF) |
| Magnetic Parts Tray | YKPT-RM |