Next-Generation EKX-118 Japanese Design Tool Set

Caution
Product Description
[Features]
· Features the next-generation EKX-118 roller cabinet.
· KTC's flagship model tool set includes 220 high quality KTC tools housed in a new Japanese-manufactured storage unit. It was created in pursuit of finding the ideal solution for maintenance work from any angle. Its design is distinct from existing design ideas focused around the imitation of Western culture, seemingly accepted core knowledge and practices and instead was designed from the base up to meet the needs for a storage cabinet in uniquely Japanese workplaces.
| Item name | Part number |
| 6.3‑sq. Socket (6 pt.) | B2-05, 055, 06, 07, 08, 10, 11, 12, 13, 14 |
| 6.3‑sq. Deep Socket (6 pt.) | B2L-05, 055, 06, 07, 08, 10, 11, 12, 13, 14 |
| 6.3‑sq. Extension Bar | BE2-050, 100 |
| 6.3‑sq. Wobble Extension Bar | BE2-030JW |
| 6.3‑sq. Universal Joint | BJ2 |
| 6.3‑sq. Ratchet Handle | BR2E |
| 6.3‑sq. Short Ratchet Handle | BR2S |
| 6.3‑sq. Spinner Handle | BS2E |
| 9.5‑sq. Socket (6 pt.) | B3-08, 09, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20, 21, 22 |
| 9.5‑sq. Semi-Deep Socket (6 pt.) | B3M-08, 10, 12, 13, 14, 15, 16, 17 |
| 9.5‑sq. Deep Socket (6 pt.) | B3L-08, 10, 12, 13, 14, 15, 16, 17, 18, 19 |
| 9.5‑sq. Hex Bit Socket | BT3-04, 05, 06, 07, 08, 10, 12 |
| 9.5‑sq. Long Hex Bit Socket | BT3-04L, 05L, 06L, 07L, 08L, 10L, 12L |
| 9.5‑sq. Flat Bit Socket | BT3-6M |
| 9.5‑sq. Cross Bit Socket | BT3-2P |
| 9.5‑sq. T-Shaped Torx Bit Socket | BT3-T20, T25, T27, T30, T40 |
| 9.5‑sq. Extension Bar | BE3-050, 075, 150, 270 |
| 9.5‑sq. Wobble Extension Bar | BE3-050JW, 075JW, 150JW |
| 9.5‑sq. Quick Spinner | BE3-Q |
| 9.5‑sq. Universal Joint | BJ3 |
| 9.5‑sq. Ratchet Handle | BR3E |
| 9.5‑sq. Flex Long Ratchet Handle | BR3FL |
| 9.5‑sq. Long Ratchet Handle | BR3L |
| 9.5‑sq. Compact Short Ratchet Handle | BRC3S |
| 9.5‑sq. Spinner Handle | BS3E |
| 9.5‑sq.T-Shaped Handle | TH20 |
| 9.5‑sq. Digital Ratchet | GEK060-R3, GEK085-R3 |
| 12.7‑sq. Socket (6 pt.) | B4-10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20, 21 |
| 12.7‑sq. Socket (12 pt.) | B4-22W, 23W, 24W, 25W, 26W, 27W, 28W, 29W, 30W, 31W, 32W |
| 12.7‑sq. Deep Socket (6 pt.) | B4L-10, 12, 13, 14, 15, 16, 17, 19, 21 |
| 12.7‑sq. Deep Socket (12 pt.) | B4L-22W, 23W, 24W |
| 12.7‑sq. T-Shaped Torx Bit Socket | BT4-T45, T50, T55, T60, T70 |
| 12.7‑sq. Extension Bar | BE4-075, 150, 270 |
| 12.7‑sq. Wobble Extension Bar | BE4-075JW, 150JW |
| 12.7‑sq. Universal Joint | BJ4 |
| 12.7‑sq. Ratchet Handle | BR4E |
| 12.7‑sq. Long Ratchet Handle | BR4L |
| 12.7‑sq. Spinner Handle | BS4E |
| 12.7‑sq. Digital Ratchet | GEK135-R4 |
| Open End Wrench | S2-05507, 0810, 1012, 1113, 1214, 1417, 1719 |
| 45° × 6° Offset Wrench (Long) | M5-0809, 0810, 1012, 1113, 1214, 1315, 1417, 1719, 2224 |
| 45° × 6° Offset Wrench (Short) | M5S-0810, 1012, 1113, 1214, 1417 |
| Flat Type Extra Long Box End Wrench | M160-10 × 12, 14 × 17, 22 × 24 |
| Short Double Flex Ratchet Box End Wrench | MR1S-0810F, 1012F, 1214F, 1417F |
| Extra-Long Ratchet Box End Wrench (Flex Type) | MR15L-12F, 14F, 17F, 19F |
| Combination Wrench | MS2-08, 10, 12, 13, 14, 17 |
| Monkey Wrench | WMA-250, 300 |
| T-Shaped Wrench | TH-8, 10, 12, 14 |
| High-Grade Ball-Point L-Shaped Long Hex-Key Wrench Set | HLD2509 (1.5, 2, 2.5, 3, 4, 5, 6, 8, 10 mm) |
| Combination Pliers (Soft Grip) | PJ-200 |
| Diagonal Cutting Pliers | PN1-150 |
| Needle Nose Pliers (Standard Type) | PSL-150 |
| Plastic Grip Screwdriver (Flat), Through Type | D1M2-5, 6, 8 |
| Plastic Grip Screwdriver (Cross), Through Type | D1P2-1, 2, 3 |
| Plastic Grip Stubby Screwdriver | Cross: D1PS-2, Flat: D1MS-6 |
| Plastic Grip Long Screwdriver (Flat), Through Type | D1M2-630 |
| Plastic Grip Long Screwdriver (Cross), Through Type | D1P2-230 |
| Ball Peen Hammer | PH45-323 |
| Plastic Hammer | UD8-10 |
| Magnetic Parts Tray | YKPT-RM, SM |
| Magnetic Paper Holder | YKHD-RPM |
| Magnetic T-Shaped Wrench Holder | YKHD-5TM |