Motorcycle Tool Station Set

Brand :
KTC(KYOTO TOOL)
Caution
Product Description
A tool set for two-wheeled motor vehicles with a stylish wagon and tool station (winner of the Good Design Award.)
Set contents
| SK7001B | |
| Item name | Part number |
| 9.5‑sq. Socket (6 pt.) | B3-08, 10, 12, 13, 14, 17, 19 |
| 9.5‑sq. Deep Socket (6 pt.) | B3L-08, 10, 12 |
| 9.5‑sq. Ratchet Handle | BR3E |
| 9.5‑sq. Extension Bar | BE3-150 |
| 9.5‑sq. Wobble Extension Bar | BE3-075JW |
| 9.5‑sq. Hex Bit Socket | BT3-04, 05, 06, 08, 10 |
| 9.5‑sq. Cross Bit Socket | BT3-2P |
| Box End Wrench (45° × 6° Long) | M5-0810, 1012, 1417, 1719, 2224 |
| Box End Wrench (Flat Type Short) | M100-7 × 8, 10 × 12, 12 × 14 |
| Open End Wrench | S2-0810, 1012, 1113, 1214, 1417 |
| Plastic Grip Screwdriver (Flat) | D1M2-6, 8 |
| Plastic Grip Screwdriver (Cross) | D1P2-1, 2, 3 |
| Heavy Duty Screwdriver (Flat) | FD-250 |
| Flat Soft Grip Screwdriver (For Carburetors) | D7SM-420 |
| Plastic Grip Stubby Screwdriver (Flat) | D1MS-6 |
| Plastic Grip Stubby Screwdriver (Cross) | D1PS-2 |
| Baby Screwdriver (Flat/Cross) | BAD-75, 0 |
| Monkey Wrench | WMA-250 |
| Combination Pliers (Soft Grip) | PJ-200 |
| Needle Nose Pliers | PSL-150 |
| Diagonal Cutting Pliers | PN1-150 |
| Ball Peen Hammer | PH45-323 |
| Plastic Hammer | K9-6 |
| 9.5‑sq. Spark Plug Wrench | B3A-16P, 18P, 20.8P |
| Nipple Wrench | MCS2-100 |
| Internal Snap Ring Pliers | SCP-171 |
| External Snap Ring Pliers | SOP-171 |
| Spare Tips For Snap Ring Pliers | SPC5 |
| L-Shaped Long Ball Point | HL259SP |
| Hex-Key Wrench Set (9-Piece Set) | (1.5, 2, 2.5, 3, 4, 5, 6, 8, 10) |
| T-Shaped Wrench | TH-8, 10, 12, 14 |
| Set of Small Files (Set of 5) | TZKF105 (Half, half circle, circle, square, triangle) |
| Screwdriver For Brake Drum | AB-5 |
| Tension Spring Tool | AB-7 |
| High Class Scraper (Hard Steel Edge) | KZ3-18A |
| 9.5‑sq. Handle | ABX101 |
| Locking Pliers | 175CR |
| Magnetic Parts Tray | YKPT-RM |
| SK6001B | |
| Item name | Part number |
| 9.5‑sq. Socket (6 pt.) | B3-08, 10, 12, 13, 14, 17, 19 |
| 9.5‑sq. Deep Socket (6 pt.) | B3L-08, 10, 12 |
| 9.5‑sq. Ratchet Handle | BR3E |
| 9.5‑sq. Extension Bar | BE3-150 |
| 9.5‑sq. Wobble Extension Bar | BE3-075JW |
| 9.5‑sq. Hex Bit Socket | BT3-04, 05, 06, 08, 10 |
| 9.5‑sq. Cross Bit Socket | BT3-2P |
| Box End Wrench (45° × 6° Long) | M5-0810, 1012, 1417, 1719, 2224 |
| Open End Wrench | S2-0810, 1012, 1113, 1214, 1417 |
| Plastic Grip Screwdriver (Flat) | D1M2-6, 8 |
| Plastic Grip Screwdriver (Cross) | D1P2-1, 2, 3 |
| Heavy Duty Screwdriver (Flat) | FD-250 |
| Flat Soft Grip Screwdriver (For Carburetors) | D7SM-420 |
| Plastic Grip Stubby Screwdriver (Flat) | D1MS-6 |
| Plastic Grip Stubby Screwdriver (Cross) | D1PS-2 |
| Baby Screwdriver (Flat/Cross) | BAD-75, 0 |
| Monkey Wrench | WMA-250 |
| Combination Pliers (Soft Grip) | PJ-200 |
| Needle Nose Pliers | PSL-150 |
| Diagonal Cutting Pliers | PN1-150 |
| Ball Peen Hammer | PH45-323 |
| Plastic Hammer | K9-6 |
| 9.5‑sq. Spark Plug Wrench | B3A-16P, 18P, 20.8P |
| Nipple Wrench | MCS2-100 |
| Internal Snap Ring Pliers | SCP-171 |
| External Snap Ring Pliers | SOP-171 |
| Spare Tips For Snap Ring Pliers | SPC5 |
| L-Shaped Long Ball Point | HL259SP |
| Hex-Key Wrench Set (9-Piece Set) | (1.5, 2, 2.5, 3, 4, 5, 6, 8, 10) |
| T-Shaped Wrench | TH-8, 10, 12, 14 |
| File (Half-Round Medium-Coarse) | FIS-100HM |
| 9.5‑sq. Handle | ABX101 |
| Locking Pliers | 175CR |