Tool Station Set

Brand :
KTC(KYOTO TOOL)
Caution
Product Description
· A tool set with a stylish wagon and tool station (winner of the Good Design Award.)
Set contents
| SK5006A, SK6006A, SK7006A | |
| Item name | Part number |
| 9.5‑sq. Socket (6 pt.) | B3-08, 10, 12, 13, 14, 17, 19 |
| 9.5‑sq. Deep Socket (6 pt.) | B3L-10, 12, 14 |
| 9.5‑sq. Spark Plug Wrench | B3A-16SP |
| 9.5‑sq. Ratchet Handle | BR3E |
| 9.5‑sq. Quick Spinner | BE3-Q |
| 9.5‑sq. Extension Bar | BE3-075, 150 |
| Box End Wrench (45° × 6° Long) | M5-0810, 1012, 1214, 1417, 1719, 2224 |
| Open End Wrench | S2-0810, 1012, 1113, 1214, 1417 |
| Plastic Grip Screwdriver (Flat) | D1M2-5, 6 |
| Plastic Grip Screwdriver (Cross) | D1P2-1, 2, 3 |
| Plastic Grip Stubby Screwdriver (Flat) | D1MS-6 |
| Plastic Grip Stubby Screwdriver (Cross) | D1PS-2 |
| Monkey Wrench | WMA-250 |
| Combination Pliers (Soft Grip) | PJ-200 |
| Needle Nose Pliers | PSL-150 |
| Diagonal Cutting Pliers | PN1-150 |
| Ball Peen Hammer | PH45-323 |
| Plastic Hammer | K9-6 |
| L-Shaped Long Ball Point | HL259SP |
| Hex-Key Wrench Set (9-Piece Set) | (1.5, 2, 2.5, 3, 4, 5, 6, 8, 10) |
| SK5011, SK6011, SK7011 | |
| Item name | Part number |
| 12.7‑sq. Socket (6 pt.) | B4-10, 12, 13, 14, 17, 19, 21, 22, 24 |
| 12.7‑sq. Spark Plug Wrench | B4A-16P |
| 12.7‑sq. Ratchet Handle | BR4E |
| 12.7‑sq. Quick Spinner | BE4-Q |
| 12.7‑sq. Extension Bar | BE4-075, 150 |
| Box End Wrench (45° × 6° Long) | M5-0810, 1012, 1214, 1417, 1719, 2224 |
| Open End Wrench | S2-0810, 1012, 1113, 1214, 1417 |
| Plastic Grip Screwdriver (Flat) | D1M2-5, 6 |
| Plastic Grip Screwdriver (Cross) | D1P2-1, 2, 3 |
| Plastic Grip Stubby Screwdriver (Flat) | D1MS-6 |
| Plastic Grip Stubby Screwdriver (Cross) | D1PS-2 |
| Monkey Wrench | WMA-250 |
| Combination Pliers (Soft Grip) | PJ-200 |
| Needle Nose Pliers | PSL-150 |
| Diagonal Cutting Pliers | PN1-150 |
| Ball Peen Hammer | PH45-323 |
| Plastic Hammer | K9-6 |
| L-Shaped Long Ball Point | HL259SP |
| Hex-Key Wrench Set (9-Piece Set) | (1.5, 2, 2.5, 3, 4, 5, 6, 8, 10) |