Tool Set (Chest Type, For General Maintenance)

Brand :
KTC(KYOTO TOOL)
Caution
- Socket holder is not included in the number of items in the set. Tray is not included.
Product Description
· Comprised of carefully selected products for use in general machinery maintenance.
· Employs the standard form chest.
Set contents
| Item name | Part number |
| 12.7‑sq. Socket (6 pt.) | B4-10, 12 |
| 12.7‑sq. Socket (12 pt.) | B4-13W, 14W, 17W, 19W, 23W, 24W, 27W, 30W, 32W |
| 12.7‑sq. Ratchet Handle | BR4E |
| 12.7‑sq. Extension Bar | BE4-075, 150 |
| 12.7‑sq. Hex Bit Socket | BT4-05, 06, 08, 10, 12 |
| Plastic Grip Screwdriver (Flat) | D1M2-5, 6, 8 |
| Plastic Grip Screwdriver (Cross) | D1P2-1, 2, 3 |
| Box End Wrench (45° × 6° Long) | M5-1012, 1113, 1417, 1719, 2224 |
| Open End Wrench | S2-0607, 0810, 1012, 1113, 1214, 1719 |
| Combination Pliers (Soft Grip) | PJ-200 |
| Diagonal Cutting Pliers | PN1-150 |
| Needle Nose Pliers | PSL-150 |
| Side Cutting Pliers | SPD-175C |
| Combination Hammer | UD6-10 |
| Monkey Wrench | WMA-250 |
| Heavy Duty Waterpump Pliers | WPD1-250 |
| L-Shaped Long Ball Point | HL259SP |
| Hex-Key Wrench Set (9-Piece Set) | (1.5, 2, 2.5, 3, 4, 5, 6, 8, 10) |
| Socket Holder | EHB410 (2 pcs.) |