Mechanic Kit (Automotive)

Caution
- Regardless of whether hung on a wall or stood as-is, it must be anchored. The wall may require reinforcement depending on the wall material and structure.
Product Description
[Features]
· Features a lockable sliding shutter for protecting important tools.
· This efficient kit neatly hangs the tools needed in the workshop, reducing time spent hunting around for them when they are needed.
· The product's silhouettes are imposed on the case, so you can discern at first glance where tools should be returned to after use. You can also use it as a promotional display kit with the silhouettes making it easy to discern which tools have been sold.
| Number of kitted items: 79 | 31.5 kg (2 pcs.) |
| Set parts | MK92T |
| Used case | MK91A-M |
| Set contents, Item name | Part number |
| 9.5‑sq. Socket (6 pt.) | B3-055, 07, 08, 10, 12 |
| 9.5‑sq. Socket (12 pt.) | B3-13W |
| 9.5‑sq. Ratchet Handle | BR3E |
| 9.5‑sq. Spinner Handle | BS3E |
| 9.5‑sq. Extension Bar | BE3-075, 150, 270 |
| 9.5‑sq. Universal Joint | BJ3 |
| 9.5‑sq. Spark Plug Wrench | B3A-16P, 20.8P |
| 12.7‑sq. Socket (12 pt.) | B4-14W, 17W, 19W, 21W, 22W, 24W, 27W |
| 12.7‑sq. Ratchet Handle | BR4E |
| 12.7‑sq. Spinner Handle | BS4E |
| 12.7‑sq. Extension Bar | BE4-075, 150 |
| Drive Adapter | BA43, BA34 |
| Box End Wrench (45° × 6° Long) | M5-1012, 1214, 1417, 1719, 1921, 2224 |
| Box End Wrench (45° × 6° Short) | M5S-0708, 1012, 1417 |
| Open End Wrench | S2-05507, 0810, 1012, 1113, 1214, 1417, 1719, 1921, 2224 |
| Combination Wrench | MS2-055, 07, 08, 10, 12, 13, 14, 17, 19 |
| Plastic Grip Screwdriver (Flat) | D1M2-5, 6, 8 |
| Plastic Grip Screwdriver (Cross) | D1P2-1, 2, 3 |
| Heavy Duty Screwdriver (Flat) | FD-250 |
| Plastic Grip Stubby Screwdriver (Flat/Cross) | D1MS-6, D1PS-2 |
| Baby Screwdriver (Cross) | BAD-50 |
| Monkey Wrench | WMA-200, 300 |
| Combination Pliers (Soft Grip) | PJ-200 |
| Needle Nose Pliers | PSL-150 |
| Diagonal Cutting Pliers | PN1-150 |
| Heavy Duty Waterpump Pliers | WPD1-250 |
| Side Cutting Pliers (Coated Handle) | SPD-200C |
| Combination Hammer | UD7-10 |
| Internal Snap Ring Pliers | SCP-171 |
| External Snap Ring Pliers | SOP-171 |
| Spare Tips For Snap Ring Pliers | SPC5 |
| T-Shaped Wrench | TH-10, 12 |
| Oil Filter Cartridge Wrench | FF-8095 |
| Cross Rim Wrench | XH-14-21 |