Mechanics Kit (For General Machinery Maintenance)

Caution
- Regardless of whether hung on a wall or stood as-is, it must be anchored. The wall may require reinforcement depending on the wall material and structure.
Product Description
[Features]
· Features a lockable sliding shutter for protecting important tools.
· It is comprised of carefully selected products for use in general machinery maintenance.
· Ideal for maintenance and inspection.
· The product's silhouettes are imposed on the case, so you can discern at first glance where tools should be returned to after use. You can also use it as a promotional display kit with the silhouettes making it easy to discern which tools have been sold.
| Number of kitted items: 76 | 32 kg (2 pcs.) |
| Set parts | MK82T |
| Used case | MK81A-M |
| Set contents, Item name | Part number |
| 6.3‑sq. Socket | B2-05, 055, 07, 08, 10, 12 |
| 6.3‑sq. Ratchet Handle | BR2E |
| 12.7‑sq. Socket (6 pt.) | B4-10, 12 |
| 12.7‑sq. Socket (12 pt.) | B4-13W, 14W, 17W, 19W, 21W, 22W, 24W, 27W, 30W, 32W |
| 12.7‑sq. Hex Bit Socket | BT4-05, 06, 08, 10, 12 |
| 12.7‑sq. Ratchet Handle | BR4E |
| 12.7‑sq. Extension Bar | BE4-150 |
| 12.7‑sq. Universal Joint | BJ4 |
| Box End Wrench (45° × 6° Long) | M5-1012, 1113, 1214, 1417, 1921, 2224 |
| Open End Wrench | S2-05507, 0810, 1012, 1113, 1214, 1417, 1921, 2224 |
| Combination Wrench | MS2-10, 12, 14, 17, 19, 21 |
| Plastic Grip Screwdriver (Flat) | D1M2-5, 6, 8 |
| Plastic Grip Screwdriver (Cross) | D1P2-1, 2, 3 |
| Heavy Duty Screwdriver (Flat) | FD-250 |
| Monkey Wrench | WMA-200, 250, 300 |
| Pipe Wrench | PWA-250, 300, 350 |
| Mini Clipper | BPZ2-215C |
| Combination Pliers (Soft Grip) | PJ-150, 200 |
| Side Cutting Pliers (Coated Handle) | SPD-175C, 200C |
| Needle Nose Pliers | PSL-150 |
| Diagonal Cutting Pliers | PN1-150 |
| Heavy Duty Waterpump Pliers | WPD1-250 |
| Combination Hammer | UD7-10 |
| Hex-Key Wrench (4-pc Set With Ring) | HL4 (2, 2.5, 3, 4) |
| Internal Snap Ring Pliers | SCP-171 |
| External Snap Ring Pliers | SOP-171 |
| Spare Tips For Snap Ring Pliers | SPC5 |