(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
MCK3140 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 13,499.00 ฿ 10,799.20 |
MAINTENANCE TOOL SET | 1 Piece(s) | 11 Day(s) |
[Features]
· This tool set uses the MCKB-B, a roll-up type tool bag that can be compactly stored when traveling.
· The socket allows easy operation in recessed areas where open-end wrenches and box-end wrenches cannot access.
· The drive tools employ a slide head handle and an extension bar for easy operation.
· The tool bag is a roll-up type that can be compactly stored when traveling.
· The tool bag features a hook and loop fastener that helps prevent the tools from falling out.
· By laying out the tool bag on a flat surface you can use it as a substitute for a parts or tool tray.
· Plenty of space (second tier pocket, etc.) for storing tools including extra / spare parts that are not included in the set. Convenient for storing extra tools and spare parts.
Part Number |
---|
MCK3140 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 13,499.00 ฿ 10,799.20 |
MAINTENANCE TOOL SET | 1 Piece(s) | 11 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
Item name | Part number |
9.5‑sq. Semi-Deep Socket (6 pt.) | B3M-08, 10, 12, 14 |
9.5‑sq. Slide Head Handle | BHM3 |
9.5‑sq. Extension Bar | BE3-150 |
Combination Wrench | MS2-08, 10, 12, 14, 17 |
Ratchet Screwdriver | DBR14 |
Bit size: | |
Cross No. 1, 2, 3 / Flat 5.5, 6, 8 | |
Hex 2.5, 3, 4, 5 / Torx T15, T20, T25, T30 | |
Locking Pliers | 100LN |
Monkey Wrench | WMA-200 |
How can we improve?
How can we improve?