Hose Clamp Pliers (Short Bent Type)

Brand :
KTC(KYOTO TOOL)

Caution

    Product Description

    [Features]
    · A dedicated tool for removing or mounting spring-type hose clips used for fixing cooling system hoses in vehicles.
    · Can be used for leaf-spring type hose clips used for hose outer diameters of 10 to 36 mm.
    · The teeth edges are in a waffle pattern designed for firm grasping, preventing the hose clip from sliding out of the pliers. This is useful in confined or hard to reach areas.
    · The trapezoidal shape of the jaw allows grasping from vertical, horizontal, diagonal, and other various positions.
    · The grip and jaw are more compact than those on the AE931 standard type. The tip has a 35° angle to allow the tip to be inserted all the way in and perform work while avoiding the pipe and stay.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Hose Clamp Pliers (Short Bent Type) | KTC(KYOTO TOOL) | MISUMI Thailand